Total Lock Castors for Scaffolding 505SA Wheel Diameter 100-150mm (Part Numbers)

Total Lock Castors for Scaffolding 505SA Wheel Diameter 100-150mm
  • Volume Discount
[Features]
· A caster for scaffolds that features a total lock mechanism.
· Used for scaffolding at construction sites, as well as for building cleaning.
· The swivel part and rotation of the wheel are locked simultaneously by operating the lever on the front part in the forward direction.
· Trapezoidal screws are used for the stem.
· Please order the handle separately.
· Casters certified by Scaffolding and Construction Equipment Association of Japan must be ordered separately.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
505SA-CHR100
505SA-CHR125
505SA-CHR150
505SA-R100
505SA-R125
505SA-R150
505SA-RB100
505SA-RB125
505SA-RB150
505SA-UB100
505SA-UB125
505SA-UB150
505SA-URB100
505SA-URB125
505SA-URB150
505SA-WR100
505SA-WR125
505SA-WR150
505SA-WRB100
505SA-WRB125
505SA-WRB150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

95.16 €

1 Available 11 Days 132100Rubber-100328635CHRNylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings

109.10 €

1 Available 11 Days 168120Rubber-1253810238CHRNylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings

117.02 €

1 Available 11 Days 190140Rubber-1504011741CHRNylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings

83.99 €

1 Available 11 Days 132100Rubber-100328635RIron Plate Wheel Rubber Winding Wheel with Resin Bushing

95.11 €

1 Available 11 Days 168120Rubber-1253810238RIron Plate Wheel Rubber Winding Wheel with Resin Bushing

100.11 €

1 Available 11 Days 190140Rubber-1504011741RIron Plate Wheel Rubber Winding Wheel with Resin Bushing

86.87 €

1 Available 11 Days 132100Rubber-100328635RBIron Plate Wheel Rubber Winding Wheel with Roller Bearings

99.35 €

1 Available 11 Days 168120Rubber-1253810238RBIron Plate Wheel Rubber Winding Wheel with Roller Bearings

104.33 €

1 Available 11 Days 190140Rubber-1504011741RBIron Plate Wheel Rubber Winding Wheel with Roller Bearings

93.70 €

1 Available 11 Days 132100UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100328635UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

110.13 €

1 Available 11 Days 168120UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)1253810238UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

120.90 €

1 Available 11 Days 190140UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)1503811741UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

98.38 €

1 Available 11 Days 132100UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100328635URBIron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings

119.20 €

1 Available 11 Days 168120UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)1253810238URBIron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings

127.59 €

1 Available 11 Days 190140UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)1504011741URBIron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings

84.91 €

1 Available 11 Days 132100Rubber-100348635WRIron Plate Wheel Wide Width Rubber Winding Wheel with Resin Bushing

96.87 €

1 Available 11 Days 168120Rubber-1254010238WRIron Plate Wheel Wide Width Rubber Winding Wheel with Resin Bushing

102.49 €

1 Available 11 Days 190140Rubber-1504011741WRIron Plate Wheel Wide Width Rubber Winding Wheel with Resin Bushing

87.71 €

1 Available 11 Days 132100Rubber-100348635WRBIron Plate Wheel Wide Width Rubber Winding Wheel with Roller Bearings

100.72 €

1 Available 11 Days 168120Rubber-1254010238WRBIron Plate Wheel Wide Width Rubber Winding Wheel with Roller Bearings

106.41 €

1 Available 11 Days 190140Rubber-1504011741WRBIron Plate Wheel Wide Width Rubber Winding Wheel with Roller Bearings

Loading...

  1. 1

Basic information

Caster Type Screw-In Type Load Range(daN) 80.01~140.00 Stopper Total Lock Caster
Fitting Material Steel Screw T or Mounting Screw Hole M UNF1 Load Category Medium Load
Axial length L(mm) 300 (Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish Swiveling/Fixed Swiveling
Part Number SA

Tech Support