Phillips Pan Head Screw P = 3 (SW+JIS Flat W)【350 Pieces Per Package】 (Part Numbers)

Phillips Pan Head Screw  P = 3 (SW+JIS Flat W)
  • Promotional pricing ends 30/11/2024
  • Volume Discount
[Detailed shape] Pan
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Steel
[Thread ridge type] Metric coarse
[Tip shape] Flat End
[Sales unit] Box/package
[Application] Standard
[Nominal Thread (M)] 3 4 5 6
[Length L (mm)] 6 8 10 12 14 15 16 18 20 25 30 35 45 50
[Pitch (mm)] 0.5 0.7 0.8 1
[Surface treatment] Trivalent white, Bright chromate plating, Chromate plating, Chromate plating, Black chromate, Nickel plating

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CSPPNHNDP3-STC-M6-16

Part Number
CSPPNHNDP3-STC-M6-16
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.35 €

17.05 €

350 Pieces Per Package

1 pack Available Same day

Stock

Loading...

  1. 1

Basic information

Detailed Shape Pan Screw Nominal (M) 6 Length L (mm) 16
Material Steel Surface Treatment Chromate Plating Mounting Hole Shape Phillips Head
Pitch(mm) 1 Tip Shape Flat End Additional Shape Washer Included
Thread Type Metric Coarse Basic Shape Standard (Round) Sales Unit Box/Package
Application Standard

This page is Phillips Pan Head Screw P = 3 (SW+JIS Flat W), part number CSPPNHNDP3-STC-M6-16.
You can find the detail information about specifications and dimensions on part number CSPPNHNDP3-STC-M6-16.

Tech Support