V-Belt Red (M Type) (Part Numbers)

V-Belt Red (M Type)
Uses synthetic rubber for excellent heat and oil resistance. With antistatic performance.

[Features]
· Low cost per horsepower transmission
· Widely available.
· Easy handling.
· Approximately 60% power-up compared to standard, employing powerful, low elongation polyester cord and special synthetic rubber formulation.
· Electrical resistance (anti-static performance) is 0.05 to 0.2 MΩ (within the V-belt 216 mm), and US RMA standard approved (rated 6 MΩ or less).
· Excellent heat, oil and chemical resistance, with flame retardancy.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RM20
RM21
RM22
RM23
RM24
RM25
RM26
RM27
RM28
RM29
RM30
RM31
RM32
RM33
RM34
RM35
RM36
RM37
RM38
RM39
RM40
RM41
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Effective Circumference
(mm)

14.66 €

1 6 Days 508

14.66 €

1 6 Days 533

14.66 €

1 6 Days 559

14.66 €

1 13 Days 584

14.66 €

1 6 Days 610

14.66 €

1 6 Days 635

14.66 €

1 6 Days 660

14.66 €

1 6 Days 686

14.66 €

1 6 Days 711

14.66 €

1 6 Days 737

14.66 €

1 6 Days 762

15.72 €

1 12 Days 787

15.72 €

1 6 Days 813

15.72 €

1 6 Days 838

15.72 €

1 6 Days 864

15.72 €

1 6 Days 889

16.11 €

1 12 Days 914

16.11 €

1 12 Days 940

16.11 €

1 12 Days 965

16.11 €

1 6 Days 991

16.11 €

1 6 Days 1016

16.64 €

1 6 Days 1041

Loading...

  1. 1

Basic information

Belt-shaped M Number of Columns 1 Row Properties High power transmission / Heat Resistant / Oil Resistant / Static electricity prevention
Thickness(mm) 5.5 Width(mm) 10.0

Tech Support