[NEW] F Type Cylinder Switch PNP Output Type (Part Numbers - CAD Download)

[NEW] F Type Cylinder Switch PNP Output Type
  • Volume Discount
Applicable cylinders: SSD2, SSG, MDC2, MVC, MSD, MSDG, STM, LCR, LCW, LCG, LCM

[Features]
· PNP output compliant.
· Can be installed on small square type cylinders.
· Flexible lead wire is adopted

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SW-F3PH3
SW-F3PV
SW-F3PV3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Lead Wire Length
(m)
Lead Wire Drawer Direction

36.57 €

1 Available 12 Days 3Straight Type

32.40 €

1 Available 12 Days 1L-Shaped Type

36.57 €

1 Available 12 Days 3L-Shaped Type

Loading...

  1. 1

Basic information

Sensor Type Non-Contact Output Format PNP Format Wiring Method Three-Wire Method
Type Main Body Power Supply Voltage DC4.5 to 28V Output Method PNP Output
Application For PLC and Relays Load Voltage DC30V or Less Load Current 50 mA or Less
Electrical Specifications Non-contact 3-Line Type

Tech Support