Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
WLCA12-2NLE-N |
WLCA12-LE-N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detector Shape | Environment | Roller Lever Type | Types of Rod Shape | Operating Temperature Range (°C) | Acquisition of Standard Approval | Force necessary for press side, O.F. (N) | Angle up to switching, P.T. (deg) | Rated Current (A) | Main Body External Shape Height H (mm) | Lever length R (mm) | Detector element details | Display Light | Details Type | Outer Diameter (mm) | Direction of Operation | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74.49 € | 1 |
Same day
Stock | Roller Lever Type (rotation) | Standard | Variable Roller Levers | - | -10~80 | - | 13.34 | 20 | 10 | 65.2±0.8 | 25-89 | Stainless steel-based sintered roller φ17.5 × 7 | Neon Lamp | General operating display type, standard type (variable roller / lever) | φ17.5×7 | Snap Action | ||
76.25 € | 1 | 5 Days | Roller Lever Type (rotation) | Standard | Variable Roller Levers | - | -10~80 | - | 13.34 | 15±5 | 10 | 65.2±0.8 | 25-89 | Stainless steel-based sintered roller φ17.5 × 7 | Neon Lamp | General operating display type, standard type (variable roller / lever) | φ17.5×7 | Snap Action |
Loading...
Main Body Size | Standard | Boots seal | Available | Protective Structure | IP67 |
---|---|---|---|---|---|
Contact type | 2-circuit Double-break | Mechanical Life(x10K times) | 1500 | Operation Frequency of Machine(times/min. or Less) | 120 |
Rated Operating Voltage(V) | 30 V DC or Less / 125 V DC / 250 V DC / 100/125 V AC / 240/250 V AC / More than AC300V | Main Body External Shape Width W(mm) | 40±0.7 | Main Body External Shape Depth D(mm) | 94.1 |
Conduit size | G1/2 | Terminal Specification | Ground terminal not included | Function | Gold clad contact mounted cross bar structure |
Mounting Method | 4-direction (front / rear / side) mounting | Contact format | 1a1b |
Configure
Stock
Basic Attributes
Types of Rod Shape
Type
Detector Shape
Environment
Roller Lever Type
Force necessary for press side, O.F.(N)
Rated Current(A)
Detector element details
Display Light
Details Type
Outer Diameter(mm)
Direction of Operation
Filter by CAD data type
Filter by standard shipping days
Optional Attributes