Miniature Safety Limit Switch [D4N] (Part Numbers - CAD Download)

Miniature Safety Limit Switch [D4N]
  • Volume Discount
Safety Limit Switches compatible to the Popular D4D, Providing a Full Lineup Conforming to International Standards
• Lineup includes three contact models with 2NC/1NO and 3NC in addition to the 1NC/1NO, and 2NC contact models. Models with MBB contacts are available too.
• M12-connector models are available, saving on labor and simplifying maintenance.
• Standardized gold-clad contacts provide high contact reliability. Can be used with both standard loads and microloads.
• Free of lead, cadmium, and hexavalent chrome, reducing the burden on the environment.
• Conforms to EN115 and EN81-1.
• Lineup includes both slow-action and snap-action models with Zb contacts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D4N-4A32

Part Number
D4N-4A32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Detector Shape Kings of Plunger Type Roller Lever Type Lever Shape Types of Rod Shape Force necessary for press side, O.F.
(N)
Movement up to switching, P.T.
(mm)
Angle up to switching, P.T.
(deg)
Maximum stroke T.T
(mm)
Maximum angle T.T
(deg)
Operation Frequency of Machine
(times/min. or Less)
Rated Operating Voltage
(V)
Rated Current
(A)
Main Body External Shape Width W
(mm)
Main Body External Shape Height H
(mm)
Main Body External Shape Depth D
(mm)
Lever length R
(mm)
Detector element details Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N▪m)
Conduit size Details Type Outer Diameter
(mm)
Mounting Method Direction of Operation Roller Type Contact format Degree of Protection (NEMA) Type of Control Element Alignment of the Control Element Type of Electric Connection Coating Housing Switching Function Construction Type Housing With Status Indication Forced Opening Number of Contacts as Change-Over Contact Number of Contacts as Normally Closed Contact Number of Contacts as Normally Open Contact Rated Operation Current Ie at AC-15, 230 V
(A)
Number of Safety Auxiliary Contacts Rated Operation Current Ie at AC-15, 125 V
(A)
Rated Operation Current Ie at DC-13, 125 V
(A)
Rated Operation Current Ie at DC-13, 230 V
(A)
Suitable for Safety Functions

21.27 €

1 7 Days Plunger Type[Roller Plunger] Top, Roller Plunger---6.52.8-6-30125 V DC / 250 V DC2.53131.583.6-Roller plunger type (resin roller)428.2±0.8-M201 Conduit Shape 2 Contact Seriesφ9.5×5Front mountingSlow action (direct circuit opening operation included)Plastic Rollers1NC/1NO------------------

Loading...

  1. 1

Basic information

Main Body Size Small Size Environment Standard Operating Temperature Range(°C) -30::70
Acquisition of Standard Approval TUV / UL / GB(CCC) / EN Protective Structure IP67 Contact type 2-circuit Double-break
Mechanical Life(x10K times) 1500

This page is Miniature Safety Limit Switch [D4N], part number D4N-4A32.
You can find the detail information about specifications and dimensions on part number D4N-4A32.

Variation of this product

Part Number
D4N-1172
D4N-122H
D4N-1A20
D4N-4B2G
D4N-8120
D4N-8131
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Detector Shape Kings of Plunger Type Roller Lever Type Lever Shape Types of Rod Shape Force necessary for press side, O.F.
(N)
Movement up to switching, P.T.
(mm)
Angle up to switching, P.T.
(deg)
Maximum stroke T.T
(mm)
Maximum angle T.T
(deg)
Operation Frequency of Machine
(times/min. or Less)
Rated Operating Voltage
(V)
Rated Current
(A)
Main Body External Shape Width W
(mm)
Main Body External Shape Height H
(mm)
Main Body External Shape Depth D
(mm)
Lever length R
(mm)
Detector element details Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N▪m)
Conduit size Details Type Outer Diameter
(mm)
Mounting Method Direction of Operation Roller Type Contact format Degree of Protection (NEMA) Type of Control Element Alignment of the Control Element Type of Electric Connection Coating Housing Switching Function Construction Type Housing With Status Indication Forced Opening Number of Contacts as Change-Over Contact Number of Contacts as Normally Closed Contact Number of Contacts as Normally Open Contact Rated Operation Current Ie at AC-15, 230 V
(A)
Number of Safety Auxiliary Contacts Rated Operation Current Ie at AC-15, 125 V
(A)
Rated Operation Current Ie at DC-13, 125 V
(A)
Rated Operation Current Ie at DC-13, 230 V
(A)
Suitable for Safety Functions

29.47 €

1 7 Days Roller Lever Type (rotation)-Fork Lever Lock[Roller arm lever] Unidirectional Operation Seal Roller Arm Lever-54-9-30250 V DC / 125 V DC2.53131.56419Unidirectional operation roller arm lever type (vertical operation)527±0.8-PG13.51 Conduit Shape 2 Contact Seriesφ12.5 × 5Front mountingSnap action (direct circuit opening operation included)Resin Roller R191NC/1NO------------------

40.67 €

1 3 Days -----4.5-------3113030------------OtherAdjustable roller leverRoller cam straightCable entry PGOtherQuick-break switchCuboidfalsetrue0203060.550.27true

30.40 €

1 Same day

Stock

Roller Lever Type (rotation)-Standard--5-18-27-8030250 V DC / 125 V DC2.5314782.526Roller lever---PG13.51 Conduit Shape 2 Contact Seriesφ17.5×6.8Front mountingSlow action (direct circuit opening operation included)Resin lever / resin roller R261NC/1NO------------------

33.73 €

1 7 Days Roller Lever Type (rotation)-Variable Roller Levers--4.5-18-27-8030250 V DC / 125 V DC2.5314582.520-66Variable roller lever---M201 Conduit Shape 2 Contact Seriesφ17.5×6.8Front mountingSlow action (direct circuit opening operation included)Metal lever / resin roller, foam lock type2NC------------------

34.22 €

1 7 Days Roller Lever Type (rotation)-Standard--5-18-27-8030250 V DC / 125 V DC2.5564774.526Roller lever---M202 Conduit Shape 2 Contact Seriesφ17.5×6.8Front mountingSnap action (direct circuit opening operation included)Resin lever / resin roller R261NC/1NO------------------

28.50 €

50 7 Days Plunger Type[Top Plunger] Top, Plunger---6.52-6-30250 V DC / 125 V DC2.55631.556-Top plunger type (resin plunger)418.2±0.5-M202 Conduit Shape 2 Contact Seriesφ6Front mountingSnap action (direct circuit opening operation included)-1NC/1NO------------------

Tech Support