Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
D4N-4A32
Part Number
|
---|
D4N-4A32 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detector Shape | Kings of Plunger Type | Roller Lever Type | Lever Shape | Types of Rod Shape | Force necessary for press side, O.F. (N) | Movement up to switching, P.T. (mm) | Angle up to switching, P.T. (deg) | Maximum stroke T.T (mm) | Maximum angle T.T (deg) | Operation Frequency of Machine (times/min. or Less) | Rated Operating Voltage (V) | Rated Current (A) | Main Body External Shape Width W (mm) | Main Body External Shape Height H (mm) | Main Body External Shape Depth D (mm) | Lever length R (mm) | Detector element details | Movement After the Operation OT (mm) | Operating Position OP (mm) | Torque necessary for operation, OF (N▪m) | Conduit size | Details Type | Outer Diameter (mm) | Mounting Method | Direction of Operation | Roller Type | Contact format | Degree of Protection (NEMA) | Type of Control Element | Alignment of the Control Element | Type of Electric Connection | Coating Housing | Switching Function | Construction Type Housing | With Status Indication | Forced Opening | Number of Contacts as Change-Over Contact | Number of Contacts as Normally Closed Contact | Number of Contacts as Normally Open Contact | Rated Operation Current Ie at AC-15, 230 V (A) | Number of Safety Auxiliary Contacts | Rated Operation Current Ie at AC-15, 125 V (A) | Rated Operation Current Ie at DC-13, 125 V (A) | Rated Operation Current Ie at DC-13, 230 V (A) | Suitable for Safety Functions | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.27 € | 1 | 7 Days | Plunger Type | [Roller Plunger] Top, Roller Plunger | - | - | - | 6.5 | 2.8 | - | 6 | - | 30 | 125 V DC / 250 V DC | 2.5 | 31 | 31.5 | 83.6 | - | Roller plunger type (resin roller) | 4 | 28.2±0.8 | - | M20 | 1 Conduit Shape 2 Contact Series | φ9.5×5 | Front mounting | Slow action (direct circuit opening operation included) | Plastic Rollers | 1NC/1NO | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Main Body Size | Small Size | Environment | Standard | Operating Temperature Range(°C) | -30::70 |
---|---|---|---|---|---|
Acquisition of Standard Approval | TUV / UL / GB(CCC) / EN | Protective Structure | IP67 | Contact type | 2-circuit Double-break |
Mechanical Life(x10K times) | 1500 |
This page is Miniature Safety Limit Switch [D4N], part number D4N-4A32.
You can find the detail information about specifications and dimensions on part number D4N-4A32.
Configure
Basic Attributes
Kings of Plunger Type
Roller Lever Type
Lever Shape
Types of Rod Shape
Rated Operating Voltage(V)
Degree of Protection (NEMA)
Type of Control Element
Alignment of the Control Element
Type of Electric Connection
Coating Housing
Switching Function
Construction Type Housing
With Status Indication
Forced Opening
Number of Contacts as Change-Over Contact
Number of Contacts as Normally Closed Contact
Number of Contacts as Normally Open Contact
Rated Operation Current Ie at AC-15, 230 V(A)
Number of Safety Auxiliary Contacts
Rated Operation Current Ie at AC-15, 125 V(A)
Rated Operation Current Ie at DC-13, 125 V(A)
Rated Operation Current Ie at DC-13, 230 V(A)
Suitable for Safety Functions
Type
Detector Shape
Force necessary for press side, O.F.(N)
Rated Current(A)
Detector element details
Movement After the Operation OT(mm)
Operating Position OP(mm)
Torque necessary for operation, OF(N▪m)
Conduit size
Details Type
Outer Diameter(mm)
Mounting Method
Direction of Operation
Roller Type
Contact format
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
D4N-1172 |
D4N-122H |
D4N-1A20 |
D4N-4B2G |
D4N-8120 |
D4N-8131 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detector Shape | Kings of Plunger Type | Roller Lever Type | Lever Shape | Types of Rod Shape | Force necessary for press side, O.F. (N) | Movement up to switching, P.T. (mm) | Angle up to switching, P.T. (deg) | Maximum stroke T.T (mm) | Maximum angle T.T (deg) | Operation Frequency of Machine (times/min. or Less) | Rated Operating Voltage (V) | Rated Current (A) | Main Body External Shape Width W (mm) | Main Body External Shape Height H (mm) | Main Body External Shape Depth D (mm) | Lever length R (mm) | Detector element details | Movement After the Operation OT (mm) | Operating Position OP (mm) | Torque necessary for operation, OF (N▪m) | Conduit size | Details Type | Outer Diameter (mm) | Mounting Method | Direction of Operation | Roller Type | Contact format | Degree of Protection (NEMA) | Type of Control Element | Alignment of the Control Element | Type of Electric Connection | Coating Housing | Switching Function | Construction Type Housing | With Status Indication | Forced Opening | Number of Contacts as Change-Over Contact | Number of Contacts as Normally Closed Contact | Number of Contacts as Normally Open Contact | Rated Operation Current Ie at AC-15, 230 V (A) | Number of Safety Auxiliary Contacts | Rated Operation Current Ie at AC-15, 125 V (A) | Rated Operation Current Ie at DC-13, 125 V (A) | Rated Operation Current Ie at DC-13, 230 V (A) | Suitable for Safety Functions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.47 € | 1 | 7 Days | Roller Lever Type (rotation) | - | Fork Lever Lock | [Roller arm lever] Unidirectional Operation Seal Roller Arm Lever | - | 5 | 4 | - | 9 | - | 30 | 250 V DC / 125 V DC | 2.5 | 31 | 31.5 | 64 | 19 | Unidirectional operation roller arm lever type (vertical operation) | 5 | 27±0.8 | - | PG13.5 | 1 Conduit Shape 2 Contact Series | φ12.5 × 5 | Front mounting | Snap action (direct circuit opening operation included) | Resin Roller R19 | 1NC/1NO | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
40.67 € | 1 | 3 Days | - | - | - | - | - | 4.5 | - | - | - | - | - | - | - | 31 | 130 | 30 | - | - | - | - | - | - | - | - | - | - | - | - | Other | Adjustable roller lever | Roller cam straight | Cable entry PG | Other | Quick-break switch | Cuboid | false | true | 0 | 2 | 0 | 3 | 0 | 6 | 0.55 | 0.27 | true | ||
30.40 € | 1 |
Same day
Stock | Roller Lever Type (rotation) | - | Standard | - | - | 5 | - | 18-27 | - | 80 | 30 | 250 V DC / 125 V DC | 2.5 | 31 | 47 | 82.5 | 26 | Roller lever | - | - | - | PG13.5 | 1 Conduit Shape 2 Contact Series | φ17.5×6.8 | Front mounting | Slow action (direct circuit opening operation included) | Resin lever / resin roller R26 | 1NC/1NO | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
33.73 € | 1 | 7 Days | Roller Lever Type (rotation) | - | Variable Roller Levers | - | - | 4.5 | - | 18-27 | - | 80 | 30 | 250 V DC / 125 V DC | 2.5 | 31 | 45 | 82.5 | 20-66 | Variable roller lever | - | - | - | M20 | 1 Conduit Shape 2 Contact Series | φ17.5×6.8 | Front mounting | Slow action (direct circuit opening operation included) | Metal lever / resin roller, foam lock type | 2NC | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
34.22 € | 1 | 7 Days | Roller Lever Type (rotation) | - | Standard | - | - | 5 | - | 18-27 | - | 80 | 30 | 250 V DC / 125 V DC | 2.5 | 56 | 47 | 74.5 | 26 | Roller lever | - | - | - | M20 | 2 Conduit Shape 2 Contact Series | φ17.5×6.8 | Front mounting | Snap action (direct circuit opening operation included) | Resin lever / resin roller R26 | 1NC/1NO | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
28.50 € | 50 | 7 Days | Plunger Type | [Top Plunger] Top, Plunger | - | - | - | 6.5 | 2 | - | 6 | - | 30 | 250 V DC / 125 V DC | 2.5 | 56 | 31.5 | 56 | - | Top plunger type (resin plunger) | 4 | 18.2±0.5 | - | M20 | 2 Conduit Shape 2 Contact Series | φ6 | Front mounting | Snap action (direct circuit opening operation included) | - | 1NC/1NO | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |