Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
POS5EC
Part Number
|
---|
POS5EC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Main Body Material | Connection screw M | I.D. D (mm) | Connection screw shape | Connection screw direction | Liner Material | Static load capacity Cs (N) | Allowable Tilt Angle α (deg) | Lubricating Method | Maximum allowable temperature (°C) | Dynamic Load Capacity Cd (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.38 € | 1 | 5 Days | 10 | [Steel] Steel | [M5] M5X0.8 | 5 | Male thread | Right Screw | [PTFE] Special PTFE | 3340 | 8 | [Oil-Free] Oil-Free Type | 150 | 6540 |
Loading...
Type | Rod End Bearing | Tpyes of Rod End Bearing | Standard | The material of a ball | Steel |
---|
This page is Pillow Ball, part number POS5EC.
You can find the detail information about specifications and dimensions on part number POS5EC.
Configure
Basic Attributes
Main Body Material
Connection screw M
Liner Material
Lubricating Method
Type
I.D. D(mm)
Connection screw shape
Connection screw direction
Allowable Tilt Angle α(deg)
Maximum allowable temperature(°C)
Dynamic Load Capacity Cd(N)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PHS12ECL |
PHS14EC |
PHS16A |
POS5LA |
POS6A |
POS6EC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Main Body Material | Connection screw M | I.D. D (mm) | Connection screw shape | Connection screw direction | Liner Material | Static load capacity Cs (N) | Allowable Tilt Angle α (deg) | Lubricating Method | Maximum allowable temperature (°C) | Dynamic Load Capacity Cd (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.42 € | 1 | 11 Days | 10 | [Steel] Steel | [M12] M12X1.75 | 12 | Female Thread | Left Screw | [Special Copper Alloy] Special Copper Alloy | 13700 | 8 | [Oil-Free] Oil-Free Type | 150 | 26200 | ||
28.57 € | 1 | 8 Days | 10 | [Steel] Steel | [M14] M14X2 | 14 | Female Thread | Right Screw | [PTFE] Special PTFE | 17200 | 10 | [Oil-Free] Oil-Free Type | 150 | 33600 | ||
38.48 € | 1 | 9 Days | 10 | [Steel] Steel | [M16] M16X2 | 16 | Female Thread | Right Screw | [Special Copper Alloy] Special Copper Alloy | 25400 | 9 | [Lubrication] Oil Supply Type Insert Shape | 180 | 21000 | ||
16.09 € | 1 | 9 Days | 10 | [Steel] Steel | [M5] M5X0.8 | 5 | Male thread | Left Screw | [Special Copper Alloy] Special Copper Alloy | 3340 | 8 | [Lubrication] Oil Supply Type Insert Shape | 180 | 3270 | ||
16.15 € | 1 | 9 Days | 10 | [Steel] Steel | [M6] M6X1 | 6 | Male thread | Right Screw | [Special Copper Alloy] Special Copper Alloy | 4730 | 8 | [Lubrication] Oil Supply Type Insert Shape | 180 | 4200 | ||
15.70 € | 1 | Available | 6 Days | 10 | [Steel] Steel | [M6] M6X1 | 6 | Male thread | Right Screw | [PTFE] Special PTFE | 4730 | 8 | [Oil-Free] Oil-Free Type | 150 | 8410 |