Pillow Ball (Part Numbers - CAD Download)

Pillow Ball
  • Volume Discount
[Features]
· Contains an oil groove and one oil hole on the outer ring.
· Does not contain grease.
· Use with sufficient lubrication.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PHS12EC

Part Number
PHS12EC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMain Body Material Connection screw M I.D. D
(mm)
Connection screw shape Connection screw direction Liner Material Static load capacity Cs
(N)
Allowable Tilt Angle α
(deg)
Lubricating Method Maximum allowable temperature
(°C)
Dynamic Load Capacity Cd
(N)

23.12 €

1 6 Days 10[Steel] Steel[M12] M12X1.7512Female ThreadRight Screw[PTFE] Special PTFE137008[Oil-Free] Oil-Free Type15026200

Loading...

  1. 1

Basic information

Type Rod End Bearing Tpyes of Rod End Bearing Standard The material of a ball Steel

This page is Pillow Ball, part number PHS12EC.
You can find the detail information about specifications and dimensions on part number PHS12EC.

Variation of this product

Part Number
PHS10EC
PHS10ECL
PHS12ECL
PHS14EC
PHS16A
PHS16EC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMain Body Material Connection screw M I.D. D
(mm)
Connection screw shape Connection screw direction Liner Material Static load capacity Cs
(N)
Allowable Tilt Angle α
(deg)
Lubricating Method Maximum allowable temperature
(°C)
Dynamic Load Capacity Cd
(N)

20.11 €

1 6 Days 10[Steel] Steel[M10] M10X1.510Female ThreadRight Screw[PTFE] Special PTFE105008[Oil-Free] Oil-Free Type15019600

21.23 €

1 11 Days 10[Steel] Steel[M10] M10X1.510Female ThreadLeft Screw[Special Copper Alloy] Special Copper Alloy105008[Oil-Free] Oil-Free Type15019600

24.42 €

1 11 Days 10[Steel] Steel[M12] M12X1.7512Female ThreadLeft Screw[Special Copper Alloy] Special Copper Alloy137008[Oil-Free] Oil-Free Type15026200

28.57 €

1 8 Days 10[Steel] Steel[M14] M14X214Female ThreadRight Screw[PTFE] Special PTFE1720010[Oil-Free] Oil-Free Type15033600

38.48 €

1 9 Days 10[Steel] Steel[M16] M16X216Female ThreadRight Screw[Special Copper Alloy] Special Copper Alloy254009[Lubrication] Oil Supply Type Insert Shape18021000

36.43 €

1 5 Days 10[Steel] Steel[M16] M16X216Female ThreadRight Screw[PTFE] Special PTFE211009[Oil-Free] Oil-Free Type15042000

Tech Support