Joint for Sanitary Piping - Heavy Single Bet Clamp 3A Standards - (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
13MHHD-10
13MHHD-20
13MHHD-25
13MHHD-30
13MHHD-35
13MHHD-40
13MHHD-60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable Nominal Dia. (inch)

9.33 €

1 12 Days 1 to 1 1/2

9.63 €

1 18 Days 2

10.60 €

1 10 Days 2 1/2

13.15 €

1 18 Days 3

14.57 €

1 12 Days 3 1/2

15.14 €

1 12 Days 4

56.37 €

1 12 Days 6

Loading...

  1. 1

Basic information

Type Clamp Fitting Material Stainless Steel (EN 1.4301 Equiv.) Type Standard 3A Standard

Tech Support