Joint for Sanitary Piping - Short Tees SMS Standards - (Part Numbers)

Joint for Sanitary Piping - Short Tees SMS Standards -
Brand-name products provided by MISUMI-VONA are offered based on customers' needs and are carefully selected from among products by Asian manufacturers. Select an item according to your various usage scenarios. CSE is a Taiwanese manufacturer/OEM/ODM/exporter with a worldwide presence. With ISO 9001: 2008 certification and now ISO 9002 certification, the company offers high-quality products by being true to its commitment to quality.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
STSS-1016
STSS-250
STSS-380
STSS-510
STSS-635
STSS-761
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal O.D. D Range Nominal O.D. D
(Ø)

80.89 €

1 40 Days 2.5S~4.5S101.6

22.70 €

1 13 Days 1.0S~2.0S25

24.67 €

1 13 Days 1.0S~2.0S38

41.54 €

1 13 Days 1.0S~2.0S51

57.75 €

1 40 Days 2.5S~4.5S63.5

71.82 €

1 40 Days 2.5S~4.5S76.1

Loading...

  1. 1

Basic information

Type Fitting Fitting Shape T Type Tee Connection Type 1 (Left / Large-Diameter Side) Welded Type
Connection Type 2 (Right/ Small-Diameter Side) Ferrule union Fitting Material Stainless Steel (EN 1.4404 Equiv.) Dia., Center Equal Dia. / concentric
Surface Treatment Inner and Outer Surface Polishing Combination of Tee and Cross at Connecting Part (A-B-C) Welding - Ferrule - Welding Type Standard SMS Standard

Tech Support