Joint for Sanitary Piping - Concentric Unequal Dia. BPE Standards - (Part Numbers - CAD Download)

Joint for Sanitary Piping - Concentric Unequal Dia. BPE Standards -
The brand name products handled by Misumi VONA are carefully selected from Asian manufactures' products that are growing rapidly due their ability to meet customer needs. Please select in accordance with your various use scenarios. CSE Co. manufactures their own products and is providing OEM, ODM, exports, etc. from Taiwan to the world. In addition to becoming ISO9001:2008 certified and providing high quality products, we have just become ISO9002 certified, and are very particular about our product quality.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DT11BS-0805
DT11BS-1005
DT11BS-1008
DT11BS-1505
DT11BS-1508
DT11BS-1510
DT11BS-2005
DT11BS-2008
DT11BS-2010
DT11BS-2015
DT11BS-2505
DT11BS-2508
DT11BS-2510
DT11BS-2515
DT11BS-2520
DT11BS-3010
DT11BS-3015
DT11BS-3020
DT11BS-3025
DT11BS-4015
DT11BS-4020
DT11BS-4025
DT11BS-4030
DT11ES-0805
DT11ES-1005
DT11ES-1008
DT11ES-1505
DT11ES-1508
DT11ES-1510
DT11ES-2005
DT11ES-2008
DT11ES-2010
DT11ES-2015
DT11ES-2505
DT11ES-2508
DT11ES-2510
DT11ES-2515
DT11ES-2520
DT11ES-3010
DT11ES-3015
DT11ES-3020
DT11ES-3025
DT11ES-4015
DT11ES-4020
DT11ES-4025
DT11ES-4030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal O.D. D Range Nominal O.D. D
(Ø)
Large-Diameter Side Outside Diameter Small-Diameter Side Outside Diameter Roughness of Surface Applicable Nominal Dia. (inch)

48.23 €

1 13 Days Less than 1.0S19.0519.0512.7SF13/4 x 1/2

48.71 €

1 13 Days 1.0S~2.0S25.425.412.7SF11 x 1/2

53.13 €

1 13 Days 1.0S~2.0S25.425.419.05SF11 x 3/4

58.81 €

1 13 Days 1.0S~2.0S38.138.112.7SF11 1/2 x 1/2

56.02 €

1 13 Days 1.0S~2.0S38.138.119.05SF11 1/2 x 3/4

51.61 €

1 13 Days 1.0S~2.0S38.138.125.4SF11 1/2 x 1

63.08 €

1 13 Days 1.0S~2.0S50.850.812.7SF12 x 1/2

61.56 €

1 13 Days 1.0S~2.0S50.850.819.05SF12 x 3/4

72.29 €

1 13 Days 1.0S~2.0S50.850.825.4SF12 x 1

65.21 €

1 13 Days 1.0S~2.0S50.850.838.1SF12 x 1 1/2

82.46 €

1 40 Days 2.5S~4.5S63.563.512.7SF12 1/2 x 1/2

70.83 €

1 40 Days 2.5S~4.5S63.563.519.05SF12 1/2 x 3/4

70.12 €

1 40 Days 2.5S~4.5S63.563.525.4SF12 1/2 x 1

64.27 €

1 40 Days 2.5S~4.5S63.563.538.1SF12 1/2 x 1 1/2

75.76 €

1 40 Days 2.5S~4.5S63.563.550.8SF12 1/2 x 2

102.52 €

1 40 Days 2.5S~4.5S76.276.225.4SF13 x 1

93.49 €

1 40 Days 2.5S~4.5S76.276.238.1SF13 x 1 1/2

84.64 €

1 40 Days 2.5S~4.5S76.276.250.8SF13 x 2

75.33 €

1 40 Days 2.5S~4.5S76.276.263.5SF13 x 2 1/2

172.21 €

1 40 Days 2.5S~4.5S101.6101.638.1SF14 x 1 1/2

147.48 €

1 40 Days 2.5S~4.5S101.6101.650.8SF14 x 2

134.33 €

1 40 Days 2.5S~4.5S101.6101.663.5SF14 x 2 1/2

122.06 €

1 40 Days 2.5S~4.5S101.6101.676.2SF14 x 3

70.48 €

1 13 Days Less than 1.0S19.0519.0512.7SF43/4 x 1/2

71.00 €

1 13 Days 1.0S~2.0S25.425.412.7SF41 x 1/2

78.97 €

1 13 Days 1.0S~2.0S25.425.419.05SF41 x 3/4

62.94 €

1 13 Days 1.0S~2.0S38.138.112.7SF41 1/2 x 1/2

60.29 €

1 13 Days 1.0S~2.0S38.138.119.05SF41 1/2 x 3/4

74.24 €

1 13 Days 1.0S~2.0S38.138.125.4SF41 1/2 x 1

86.11 €

1 13 Days 1.0S~2.0S50.850.812.7SF42 x 1/2

84.49 €

1 13 Days 1.0S~2.0S50.850.819.05SF42 x 3/4

75.21 €

1 13 Days 1.0S~2.0S50.850.825.4SF42 x 1

69.30 €

1 13 Days 1.0S~2.0S50.850.838.1SF42 x 1 1/2

112.76 €

1 40 Days 2.5S~4.5S63.563.512.7SF42 1/2 x 1/2

98.24 €

1 40 Days 2.5S~4.5S63.563.519.05SF42 1/2 x 3/4

96.79 €

1 40 Days 2.5S~4.5S63.563.525.4SF42 1/2 x 1

89.37 €

1 40 Days 2.5S~4.5S63.563.538.1SF42 1/2 x 1 1/2

81.31 €

1 40 Days 2.5S~4.5S63.563.550.8SF42 1/2 x 2

137.51 €

1 40 Days 2.5S~4.5S76.276.225.4SF43 x 1

126.19 €

1 40 Days 2.5S~4.5S76.276.238.1SF43 x 1 1/2

115.77 €

1 40 Days 2.5S~4.5S76.276.250.8SF43 x 2

105.53 €

1 40 Days 2.5S~4.5S76.276.263.5SF43 x 2 1/2

236.27 €

1 40 Days 2.5S~4.5S101.6101.638.1SF44 x 1 1/2

199.84 €

1 40 Days 2.5S~4.5S101.6101.650.8SF44 x 2

183.73 €

1 40 Days 2.5S~4.5S101.6101.663.5SF44 x 2 1/2

169.70 €

1 40 Days 2.5S~4.5S101.6101.676.2SF44 x 3

Loading...

  1. 1

Basic information

Type Fitting Fitting Shape Reducer Connection Type 1 (Left / Large-Diameter Side) Welded Type
Connection Type 2 (Right/ Small-Diameter Side) Welded Type Fitting Material Stainless Steel (EN 1.4404 Equiv.) Dia., Center Reducing/Concentricity
Surface Treatment Inner and Outer Surface Polishing Type Standard BPE Standard

Tech Support