Duct Hose (Part Numbers)

Duct Hose
[Features]
· Soft and lightweight
· The inner surface is flat and smooth.
· Features excellent chemical resistance.
· Applicable liquids: powder, air and oil mists.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BB00200
BB00212
BB00218
BB00222
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Minimum Bending Radius
(mm)
Length per roll
(m)
Tilting
(mm)
Weight
(g)

369.87 €

1 12 Days 253.0±2.0263.9±2.53201020.0±0.530000

111.36 €

1 12 Days 38.5±0.544.5±1.035509.5±0.49000

246.77 €

1 12 Days 50.5±1.059.8±1.5505010.0±0.420000

369.87 €

1 12 Days 64.5±1.073.2±1.5605010.0±0.430000

Loading...

  1. 1

Basic information

Material PVC Properties Standard / Antistatic Performance / Oil Resistance / Low Dust Generation Color Gray
Applicable Fluid Powder / Air / Oil Mist

Tech Support