Toggle Clamp - Vertical Handle Type - Spindle Fixed Arm Type (Straight Base) GH-11501-C (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GH-11501-C

Part Number
GH-11501-C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.95 €

1 17 Days

Loading...

  1. 1

Basic information

Attaching Method Straight base Tightening Force (MAX)(N) 1500 Body Material EN 1.0038 Equiv.
Clamp Screw Size M6 Clamp Screw Material Steel + NBR (separable) Category Main Body
Clamp Force (Range)(N)(N) 1050 to 2259 Tip Bolt Type NBR (Separable) Bolt With Rubber Tip Bolt Position Adjustment Not Adjustable (Fixed)

Tech Support