MECHATROLINK-Ⅱ Communication Cable (Part Numbers)

MECHATROLINK-Ⅱ Communication Cable
MECHATROLINK-Ⅱ communication cable.
*Cable made by Yaskawa Electric Corporation.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FNY-W6003-01
FNY-W6003-03
FNY-W6003-A5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable Length
(m)

114.32 €

1 6 Days 1

127.11 €

1 6 Days 3

102.01 €

1 6 Days 0.5

Loading...

  1. 1

Basic information

Type Cable Type Cable Type Communication Cable Specifications Ring core and dual-end USB connector included

Tech Support