Power supply cable (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R7A-CLB002S2

Part Number
R7A-CLB002S2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

17.90 €

1 6 Days

Loading...

  1. 1

Basic information

Type Cable Type Cable Type Power Supply Cable Cable Length(m) 2
Specifications Power input cable single-phase (connector included)

This page is Power supply cable, part number R7A-CLB002S2.
You can find the detail information about specifications and dimensions on part number R7A-CLB002S2.

Tech Support