Spur gearboxes / ground / module 0.5 / SBU (Part Numbers - CAD Download)

Spur gearboxes / ground / module 0.5 / SBU
  • Promotional pricing ends 31/12/2024
JIS N7 economy type precision grade ground spur gear. Excellent wear resistance and high-strength of teeth, due to induction hardening. Material S45C.
[Additional processing possible]· As only tooth part is hardened, additional work avoiding teeth section such as keyway slotting, tap, hole diameter changes etc. can be carried out.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SGE50S50B-0504

Part Number
SGE50S50B-0504
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

59.46 €

30.92 €

1 Same day

Stock

10

Loading...

  1. 1

Basic information

Number of Teeth(Teeth) 50 Material (Details) Steel Shape B Type
Surface Treatment NA Shaft Bore Config. Round Hole Ground Tooth Available
Backlash Available Shaft Bore Dia., Shaft Dia. d(Ø) 4 Tooth Width B(mm) 5
Precision(Old JIS) Class 7 Equivalent Shaft Hole Specifications Standard shaft hole product Shaft hole finished Round hole lathed finish
Pilot Hole Product, Completed Product Pilot Hole Product Material (Details) EN 1.1191 Equiv.

This page is Spur gearboxes / ground / module 0.5 / SBU, part number SGE50S50B-0504.
You can find the detail information about specifications and dimensions on part number SGE50S50B-0504.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360