Slide Bushing SMA-W Type (Standard Block Double Type)

Slide Bushing SMA-W Type (Standard Block Double Type)
  • Volume Discount
[Features]
· Standard block double type
· W type with 2 embedded slide bushings
· Most common slide unit with aluminum housing.
· A slide bushing is embedded in the housing, and a block shape corresponding to the fitting can be selected.
[Applications]
· Due to the low-friction linear action and simple structure, this product is suitable for diverse applications, including transport equipment and semiconductor manufacturing equipment.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SMA10GWUU
SMA12GWUU
SMA13GWUU
SMA16GWUU
SMA20GWUU
SMA25GWUU
SMA30GWUU
SMA35GWUU
SMA40GWUU
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter of Inscribed Circle
(φ)
Overall Length L
(mm)
Basic Load Rating Dynamic Rating (Detail)
(N)
Basic Load Rating Static Rating
(N)
Tolerance of shaft diameter (Minus Side)
(mm)

41.43 €

1 5 Days 106858811000.009

42.00 €

1 5 Days 127081315700.009

44.07 €

1 5 Days 137581315700.009

49.86 €

1 5 Days 1685123023500.009

60.83 €

1 5 Days 2096140027400.01

78.88 €

1 5 Days 25130156031400.01

101.74 €

1 5 Days 30140249054900.01

123.75 €

1 Available 5 Days 35155265062700.012

153.56 €

1 Available 5 Days 40175343080400.012

Loading...

  1. 1

Basic information

Style Standard Material of Outer Cylinder Bearing Steel Outer Cylinder Surface Treatment No Surface Treatment
Motion Linear Motion Lubrication Type N/A The circulation type of balls Double
Type Housing Type Length Double Holder Material Resin
Dust-proof Seal Both ends with adhesive

Tech Support