Manufacturer part number: SMT16WUU
Brand: NIPPON BEARING
Price: 47.65 €
Delivery time: 5 Days
Diameter of Inscribed Circle: 16 mm
Overall Length L: 70 mm
Outer Diameter D: 28 mm
Basic Load Rating Dynamic Rating (Detail): 1230 N
Basic Load Rating Static Rating: 2350 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SMT16WUU
Part Number
|
---|
SMT16WUU |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Diameter of Inscribed Circle (mm) | Overall Length L (mm) | Outer Diameter D (mm) | Basic Load Rating Dynamic Rating (Detail) (N) | Basic Load Rating Static Rating (N) | Tolerance of shaft diameter (Minus Side) (mm) | Eccentricity (μm) | Holder Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
47.65 € | 1 | 5 Days | 16 | 70 | 28 | 1230 | 2350 | 0.01 | 15 | Steel |
Loading...
Type2 | Flange | Style | Standard | Flange Type | Standard Flange |
---|---|---|---|---|---|
Material of Outer Cylinder | Bearing Steel | Outer Cylinder Surface Treatment | No Surface Treatment | Motion | Linear Motion |
Lubrication Type | N/A | Ball Recirculation Type | Double | Accuracy | High Grade |
Type | Flanged End Face | Length | Double | Dust-proof Seal | Both ends with adhesive |
Corrosion Resistance Specifications | Non-Compatible |
Configure
Basic Attributes
Type
Diameter of Inscribed Circle(mm)
Overall Length L(mm)
Outer Diameter D(mm)
Eccentricity(μm)
Holder Material
Filter by CAD data type
Filter by standard shipping days
Optional Attributes