Linear ball bearings / guided square flange / steel / with seal

Linear ball bearings / guided square flange / steel / with seal
  • Volume Discount
[Features]
· LFLKB: Standard type linear bearing
· MLFLKB: Rust-proof type, with high-level rust-proofing and reduced cost achieved through use of stainless steel.
· ULFLKB: Ultra-long lifetime (U ultra) type with high tolerance of moment loads and ultra-long lifetime that is 18.5 times the lifetime of the standard type.
· UMLFLKB: Ultra-long lifetime, (U ultra) rust-proof type.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LFLKB6-UU
LFLKB8-UU
LFLKB10-UU
LFLKB12-UU
LFLKB13-UU
LFLKB16-UU
LFLKB20-UU
MLFLKB6-UU
MLFLKB8-UU
MLFLKB10-UU
MLFLKB12-UU
MLFLKB16-UU
MLFLKB20-UU
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSDiameter of Inscribed Circle dr
(mm)
Overall Length L
(mm)
Outer Cylinder Surface Treatment Outer Diameter D
(mm)
Basic Load Rating Dynamic Rating (Detail)
(N)
Basic Load Rating Static Rating
(N)
Tolerance of Inscribed Circle (Minus Side)
(mm)

72.13 €

1 Available 11 Days 10651[No Surface Treatment] N/A15354310-0.012

72.38 €

1 Available 11 Days 10866[No Surface Treatment] N/A19419450-0.012

84.67 €

1 Available 66 Days 101080[No Surface Treatment] N/A23865850-0.012

89.50 €

1 Available 66 Days 101284[No Surface Treatment] N/A26892860-0.015

80.10 €

1 Available 66 Days 101390[No Surface Treatment] N/A28902870-0.015

94.44 €

1 Available 11 Days 1016103[No Surface Treatment] N/A3212481300-0.015

110.23 €

1 Available 11 Days 1020118[No Surface Treatment] N/A4020832020-0.018

147.48 €

1 Available 11 Days 10651[Surface Treatment] Anti-rust Processing15354310-0.012

147.48 €

1 Available 11 Days 10866[Surface Treatment] Anti-rust Processing19419450-0.012

172.21 €

1 Available 66 Days 101080[Surface Treatment] Anti-rust Processing23865850-0.012

182.12 €

1 Available 66 Days 101284[Surface Treatment] Anti-rust Processing26892860-0.015

225.67 €

1 Available 11 Days 1016103[Surface Treatment] Anti-rust Processing3212481300-0.015

270.22 €

1 Available 11 Days 1020118[Surface Treatment] Anti-rust Processing4020832020-0.018

Loading...

  1. 1

Basic information

Type2 Flange Style Standard Flange Type Pilot Flange
Material of Outer Cylinder Steel Motion Linear Motion Lubrication Type N/A
The circulation type of balls Double Accuracy High Grade Type With Pilot Flange
Length Long Flange Shape Square type flange Specifications Standard
Dust-proof Seal With double seal

Tech Support