Linear ball bearings / double flat round flange / steel / seal / SBH

Linear ball bearings / double flat round flange / steel / seal / SBH
SBH series [Features] Double bevelled flange - Holder material: Resin - Outer housing material: JIS-SUJ (rolling bearing steel)2 - With dust-tight seal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SBH6UU
SBH8UU
SBH10UU
SBH12UU
SBH13UU
SBH16UU
SBH20UU
SBH25UU
SBH30UU
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter of Inscribed Circle dr
(mm)
Overall Length L
(mm)
Outer Diameter D
(mm)
Basic Load Rating Dynamic Rating (Detail)
(N)
Basic Load Rating Static Rating
(N)
Inscribed Circle Diameter Tolerance (Negative Side)
(mm)
Eccentricity
(μm)

8.76 €

1 17 Days 619122062650.00912

8.76 €

1 8 Days 824152743920.00912

9.21 €

1 8 Days 1029193725490.00912

9.69 €

1 8 Days 1230215107840.00912

10.27 €

1 8 Days 1332235107840.00912

11.64 €

1 8 Days 16372877411800.00912

13.71 €

1 8 Days 20423288213700.0115

18.94 €

1 8 Days 25594098015700.0115

25.82 €

1 8 Days 306445157027400.0115

Loading...

  1. 1

Basic information

Type2 Flange Style Standard Flange Type Standard Flange
Material of Outer Cylinder Steel Outer Cylinder Surface Treatment No Surface Treatment Lubrication Type N/A
Ball Recirculation Type Single Type Flanged End Face Length Standard
Dust-proof Seal With Adhesive Flange Shape Flange Chamfered with Two Parallel Planes

Tech Support