Iron Cut Chain (Part Numbers)

Iron Cut Chain
  • Promotional pricing ends 30/11/2024
  • Volume Discount
[Features]
· Includes a pre-cut chain, easy-to-use S hooks, and double rings etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C-108

Part Number
C-108
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.33 €

7.93 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Type Chain Material Iron Surface Treatment Chromium
Product Size(mm) W: 90, H: 170, D: 10 Reference Applied Load(kg) 10.0 Chain Content Mantel IM20×2m

This page is Iron Cut Chain, part number C-108.
You can find the detail information about specifications and dimensions on part number C-108.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360