Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
COS5
Part Number
|
---|
COS5 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Connection screw M | Shaft diameter D (mm) | Connection screw direction | Basic Dynamic Load Rating (kN) | Allowable Tilt Angle α (deg) | Overall Width (mm) | Center Distance (mm) | Full height (mm) | Quantity / Number per Box | JAN Code | Order Code | Mass/box (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.57 € | 2 Pieces Per Package | 1 pack | Available | 6 Days | [M5] M22 | 5 | Right Screw | 6 | 13 | 18 | 33 | 42 | 2 | 4989999318173 | 280-7386 | 13 |
Loading...
Type | Rod End Bearing | Tpyes of Rod End Bearing | Standard | Main Body Material | Steel |
---|---|---|---|---|---|
Connection screw shape | Male thread | The material of a ball | High carbon chromium bearing steel | Lace Material | Special Copper Alloy Self-lubricating Synthetic Resin |
Operating Temperature Range(°C) | -30::150 | Lubricating Method | Oil-Free |
This page is TRUSCO Rod End, Oil Free Type, Male Thread, part number COS5.
You can find the detail information about specifications and dimensions on part number COS5.
Configure
Basic Attributes
Connection screw M
Type
Shaft diameter D(mm)
Connection screw direction
Allowable Tilt Angle α(deg)
Overall Width(mm)
Center Distance(mm)
Full height(mm)
Quantity / Number per Box
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
COS16 |
COS18 |
COS20 |
COS6 |
COS8 |
COSL10 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection screw M | Shaft diameter D (mm) | Connection screw direction | Basic Dynamic Load Rating (kN) | Allowable Tilt Angle α (deg) | Overall Width (mm) | Center Distance (mm) | Full height (mm) | Quantity / Number per Box | JAN Code | Order Code | Mass/box (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.67 € | 1 | 6 Days | - | 16 | Right Screw | 39 | 15 | 42 | 66 | 87 | 1 | 4989999318234 | 280-7441 | 210 | |||
34.05 € | 1 | Available | 6 Days | - | 18 | Right Screw | 47.5 | 15 | 46 | 72 | 95 | 1 | 4989999318241 | 280-7459 | 280 | ||
39.90 € | 1 | Available | 6 Days | - | 20 | Right Screw | 57 | 14 | 50 | 78 | 103 | 1 | 4989999318258 | 280-7467 | 380 | ||
24.93 € | 2 Pieces Per Package | 1 pack | 6 Days | - | 6 | Right Screw | 7.65 | 13 | 20 | 36 | 46 | 2 | 4989999318180 | 280-7394 | 20 | ||
26.46 € | 2 Pieces Per Package | 1 pack | 6 Days | - | 8 | Right Screw | 12.9 | 14 | 24 | 42 | 54 | 2 | 4989999318197 | 280-7408 | 38 | ||
29.77 € | 2 Pieces Per Package | 1 pack | Available | 6 Days | - | 10 | Left Screw | 18 | 13 | 28 | 48 | 62 | 2 | 4989999318302 | 277-4909 | 55 |