Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TST13
Part Number
|
---|
TST13 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable Pipe Outer Dia. D (D1) (Ø) | Nominal Diameter of PVC Pipe (mm) | D (mm) | H (mm) | I (mm) | Z1 (mm) | Z2 (mm) | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.95 € | 1 | Available | 6 Days | 18 | 13 | 24 | 36 | 36 | 10 | 10 | 4997983102233 | 446-5423 | 32 |
Loading...
Type | Fitting | Material | Vinyl Chloride | Applicable Fluid | Water |
---|---|---|---|---|---|
Connection Type | Pipe⇔Pipe, same diameters | Connection Type - Equal Diameter Tube | Tee | Material of Applicable Pipe | PVC |
Max. Operating Pressure(MPa) | 1 | Surface Treatment | NA | Operating Temperature Range(°C) | 5::35 |
Standard | JIS, K6743 Standard | Number Contained In A Packet | 1 |
This page is TS Fitting Tees, part number TST13.
You can find the detail information about specifications and dimensions on part number TST13.
Configure
Basic Attributes
Type
Applicable Pipe Outer Dia. D (D1)(Ø)
Nominal Diameter of PVC Pipe(mm)
D(mm)
H(mm)
I(mm)
Z1(mm)
Z2(mm)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TST16 |
TST20 |
TST25 |
TST30 |
TST40 |
TST50 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Applicable Pipe Outer Dia. D (D1) (Ø) | Nominal Diameter of PVC Pipe (mm) | D (mm) | H (mm) | I (mm) | Z1 (mm) | Z2 (mm) | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.51 € | 1 | Available | 6 Days | 22 | 16 | - | 43 | 43 | 13 | 13 | 4997983102240 | 446-5431 | 49 | |
2.01 € | 1 | Available | 6 Days | 26 | 20 | 33 | 50 | 50 | 15 | 15 | 4997983102257 | 446-5458 | 70 | |
3.10 € | 1 | Available | 6 Days | 32 | 25 | 40 | 58 | 58 | 18 | 18 | 4997983102264 | 446-5482 | 112 | |
4.05 € | 1 | Available | 6 Days | 38 | 30 | - | 65 | 65 | 21 | 21 | 4997983102271 | 446-5521 | 145 | |
7.02 € | 1 | Available | 6 Days | 48 | 40 | 57 | 82 | 82 | 27 | 27 | 4997983102288 | 446-5571 | 252 | |
11.48 € | 1 | 6 Days | 60 | 50 | 70 | 96 | 96 | 33 | 33 | 4997983102295 | 446-5601 | 405 |