Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22370.0036
For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections. All versions are corrosion resistant. When using stainless steel 1.4542: high-strength, hardened, abrasion resistant pin with high load capacity. Compact design with standard handle. |
Dimensions | Location hole | Operating temperature range | Weight | Shearing resistance, two-shear1) | Art. No. | |||||
d1 | l1 | d2 | d3 | l2 | l3 | H11 | max. | min. | ||
-0.04 -0.08 | +0.6 | ±1 | ||||||||
[mm] | [mm] | [°C] | [g] | [kN] | ||||||
Stainless steel 1.4305 | ||||||||||
5 | 10 | 5.5 | 10 | 6.0 | 26.2 | 5 | 250 | 10 | 14 | 22370.0012 |
5 | 15 | 5.5 | 10 | 6.0 | 26.2 | 5 | 250 | 11 | 14 | 22370.0013 |
5 | 20 | 5.5 | 10 | 6.0 | 26.2 | 5 | 250 | 12 | 14 | 22370.0014 |
5 | 25 | 5.5 | 10 | 6.0 | 26.2 | 5 | 250 | 12 | 14 | 22370.0015 |
5 | 30 | 5.5 | 10 | 6.0 | 26.2 | 5 | 250 | 13 | 14 | 22370.0016 |
5 | 35 | 5.5 | 10 | 6.0 | 26.2 | 5 | 250 | 14 | 14 | 22370.0017 |
5 | 40 | 5.5 | 10 | 6.0 | 26.2 | 5 | 250 | 14 | 14 | 22370.0018 |
5 | 45 | 5.5 | 10 | 6.0 | 26.2 | 5 | 250 | 15 | 14 | 22370.0007 |
5 | 50 | 5.5 | 10 | 6.0 | 26.2 | 5 | 250 | 16 | 14 | 22370.0008 |
5 | 60 | 5.5 | 10 | 6.0 | 26.2 | 5 | 250 | 17 | 14 | 22370.0009 |
5 | 70 | 5.5 | 10 | 6.0 | 26.2 | 5 | 250 | 19 | 14 | 22370.0010 |
5 | 80 | 5.5 | 10 | 6.0 | 26.2 | 5 | 250 | 20 | 14 | 22370.0011 |
6 | 10 | 7.0 | 10 | 7.0 | 26.2 | 6 | 250 | 11 | 21 | 22370.0022 |
6 | 15 | 7.0 | 10 | 7.0 | 26.2 | 6 | 250 | 12 | 21 | 22370.0023 |
6 | 20 | 7.0 | 10 | 7.0 | 26.2 | 6 | 250 | 13 | 21 | 22370.0024 |
6 | 25 | 7.0 | 10 | 7.0 | 26.2 | 6 | 250 | 14 | 21 | 22370.0025 |
6 | 30 | 7.0 | 10 | 7.0 | 26.2 | 6 | 250 | 15 | 21 | 22370.0026 |
6 | 35 | 7.0 | 10 | 7.0 | 26.2 | 6 | 250 | 16 | 21 | 22370.0027 |
6 | 40 | 7.0 | 10 | 7.0 | 26.2 | 6 | 250 | 17 | 21 | 22370.0028 |
6 | 45 | 7.0 | 10 | 7.0 | 26.2 | 6 | 250 | 18 | 21 | 22370.0029 |
6 | 50 | 7.0 | 10 | 7.0 | 26.2 | 6 | 250 | 19 | 21 | 22370.0030 |
6 | 60 | 7.0 | 10 | 7.0 | 26.2 | 6 | 250 | 21 | 21 | 22370.0019 |
6 | 70 | 7.0 | 10 | 7.0 | 26.2 | 6 | 250 | 23 | 21 | 22370.0020 |
6 | 80 | 7.0 | 10 | 7.0 | 26.2 | 6 | 250 | 25 | 21 | 22370.0021 |
8 | 10 | 9.5 | 14 | 8.2 | 33.1 | 8 | 250 | 29 | 38 | 22370.0032 |
8 | 15 | 9.5 | 14 | 8.2 | 33.1 | 8 | 250 | 31 | 38 | 22370.0033 |
8 | 20 | 9.5 | 14 | 8.2 | 33.1 | 8 | 250 | 32 | 38 | 22370.0034 |
8 | 25 | 9.5 | 14 | 8.2 | 33.1 | 8 | 250 | 34 | 38 | 22370.0035 |
8 | 30 | 9.5 | 14 | 8.2 | 33.1 | 8 | 250 | 36 | 38 | 22370.0036 |
8 | 35 | 9.5 | 14 | 8.2 | 33.1 | 8 | 250 | 38 | 38 | 22370.0037 |
8 | 40 | 9.5 | 14 | 8.2 | 33.1 | 8 | 250 | 40 | 38 | 22370.0038 |
8 | 45 | 9.5 | 14 | 8.2 | 33.1 | 8 | 250 | 42 | 38 | 22370.0039 |
8 | 50 | 9.5 | 14 | 8.2 | 33.1 | 8 | 250 | 44 | 38 | 22370.0040 |
8 | 60 | 9.5 | 14 | 8.2 | 33.1 | 8 | 250 | 47 | 38 | 22370.0031 |
8 | 70 | 9.5 | 14 | 8.2 | 33.1 | 8 | 250 | 51 | 38 | 22370.0041 |
8 | 80 | 9.5 | 14 | 8.2 | 33.1 | 8 | 250 | 54 | 38 | 22370.0042 |
8 | 90 | 9.5 | 14 | 8.2 | 33.1 | 8 | 250 | 58 | 38 | 22370.0043 |
8 | 100 | 9.5 | 14 | 8.2 | 33.1 | 8 | 250 | 62 | 38 | 22370.0051 |
10 | 15 | 12.0 | 14 | 9.6 | 33.1 | 10 | 250 | 36 | 60 | 22370.0059 |
10 | 20 | 12.0 | 14 | 9.6 | 33.1 | 10 | 250 | 39 | 60 | 22370.0044 |
10 | 25 | 12.0 | 14 | 9.6 | 33.1 | 10 | 250 | 42 | 60 | 22370.0045 |
10 | 30 | 12.0 | 14 | 9.6 | 33.1 | 10 | 250 | 45 | 60 | 22370.0046 |
10 | 35 | 12.0 | 14 | 9.6 | 33.1 | 10 | 250 | 48 | 60 | 22370.0047 |
10 | 40 | 12.0 | 14 | 9.6 | 33.1 | 10 | 250 | 51 | 60 | 22370.0048 |
10 | 45 | 12.0 | 14 | 9.6 | 33.1 | 10 | 250 | 54 | 60 | 22370.0049 |
10 | 50 | 12.0 | 14 | 9.6 | 33.1 | 10 | 250 | 57 | 60 | 22370.0050 |
10 | 60 | 12.0 | 14 | 9.6 | 33.1 | 10 | 250 | 63 | 60 | 22370.0052 |
10 | 70 | 12.0 | 14 | 9.6 | 33.1 | 10 | 250 | 69 | 60 | 22370.0053 |
10 | 80 | 12.0 | 14 | 9.6 | 33.1 | 10 | 250 | 74 | 60 | 22370.0054 |
10 | 90 | 12.0 | 14 | 9.6 | 33.1 | 10 | 250 | 80 | 60 | 22370.0055 |
10 | 100 | 12.0 | 14 | 9.6 | 33.1 | 10 | 250 | 86 | 60 | 22370.0056 |
10 | 110 | 12.0 | 14 | 9.6 | 33.1 | 10 | 250 | 92 | 60 | 22370.0057 |
10 | 120 | 12.0 | 14 | 9.6 | 33.1 | 10 | 250 | 98 | 60 | 22370.0058 |
12 | 20 | 14.5 | 20 | 10.6 | 39.5 | 12 | 250 | 79 | 87 | 22370.0064 |
12 | 25 | 14.5 | 20 | 10.6 | 39.5 | 12 | 250 | 84 | 87 | 22370.0065 |
12 | 30 | 14.5 | 20 | 10.6 | 39.5 | 12 | 250 | 88 | 87 | 22370.0066 |
12 | 35 | 14.5 | 20 | 10.6 | 39.5 | 12 | 250 | 92 | 87 | 22370.0067 |
12 | 40 | 14.5 | 20 | 10.6 | 39.5 | 12 | 250 | 97 | 87 | 22370.0068 |
12 | 45 | 14.5 | 20 | 10.6 | 39.5 | 12 | 250 | 101 | 87 | 22370.0069 |
12 | 50 | 14.5 | 20 | 10.6 | 39.5 | 12 | 250 | 105 | 87 | 22370.0070 |
12 | 60 | 14.5 | 20 | 10.6 | 39.5 | 12 | 250 | 113 | 87 | 22370.0072 |
12 | 70 | 14.5 | 20 | 10.6 | 39.5 | 12 | 250 | 122 | 87 | 22370.0074 |
12 | 80 | 14.5 | 20 | 10.6 | 39.5 | 12 | 250 | 130 | 87 | 22370.0076 |
12 | 90 | 14.5 | 20 | 10.6 | 39.5 | 12 | 250 | 139 | 87 | 22370.0060 |
12 | 100 | 14.5 | 20 | 10.6 | 39.5 | 12 | 250 | 147 | 87 | 22370.0061 |
12 | 110 | 14.5 | 20 | 10.6 | 39.5 | 12 | 250 | 156 | 87 | 22370.0062 |
12 | 120 | 14.5 | 20 | 10.6 | 39.5 | 12 | 250 | 165 | 87 | 22370.0063 |
16 | 30 | 19.0 | 20 | 14.0 | 39.5 | 16 | 250 | 123 | 155 | 22370.0086 |
16 | 35 | 19.0 | 20 | 14.0 | 39.5 | 16 | 250 | 130 | 155 | 22370.0087 |
16 | 40 | 19.0 | 20 | 14.0 | 39.5 | 16 | 250 | 138 | 155 | 22370.0088 |
16 | 45 | 19.0 | 20 | 14.0 | 39.5 | 16 | 250 | 146 | 155 | 22370.0089 |
16 | 50 | 19.0 | 20 | 14.0 | 39.5 | 16 | 250 | 154 | 155 | 22370.0090 |
16 | 60 | 19.0 | 20 | 14.0 | 39.5 | 16 | 250 | 169 | 155 | 22370.0092 |
16 | 70 | 19.0 | 20 | 14.0 | 39.5 | 16 | 250 | 185 | 155 | 22370.0094 |
16 | 80 | 19.0 | 20 | 14.0 | 39.5 | 16 | 250 | 200 | 155 | 22370.0096 |
16 | 90 | 19.0 | 20 | 14.0 | 39.5 | 16 | 250 | 216 | 155 | 22370.0097 |
16 | 100 | 19.0 | 20 | 14.0 | 39.5 | 16 | 250 | 232 | 155 | 22370.0098 |
16 | 110 | 19.0 | 20 | 14.0 | 39.5 | 16 | 250 | 248 | 155 | 22370.0099 |
16 | 120 | 19.0 | 20 | 14.0 | 39.5 | 16 | 250 | 263 | 155 | 22370.0100 |
16 | 130 | 19.0 | 20 | 14.0 | 39.5 | 16 | 250 | 278 | 155 | 22370.0101 |
16 | 140 | 19.0 | 20 | 14.0 | 39.5 | 16 | 250 | 294 | 155 | 22370.0102 |
16 | 150 | 19.0 | 20 | 14.0 | 39.5 | 16 | 250 | 310 | 155 | 22370.0103 |
20 | 50 | 25.0 | 28 | 20.5 | 49.9 | 20 | 250 | 301 | 244 | 22370.0111 |
20 | 60 | 25.0 | 28 | 20.5 | 49.9 | 20 | 250 | 326 | 244 | 22370.0112 |
20 | 70 | 25.0 | 28 | 20.5 | 49.9 | 20 | 250 | 351 | 244 | 22370.0113 |
20 | 80 | 25.0 | 28 | 20.5 | 49.9 | 20 | 250 | 375 | 244 | 22370.0116 |
20 | 90 | 25.0 | 28 | 20.5 | 49.9 | 20 | 250 | 399 | 244 | 22370.0117 |
20 | 100 | 25.0 | 28 | 20.5 | 49.9 | 20 | 250 | 423 | 244 | 22370.0120 |
20 | 110 | 25.0 | 28 | 20.5 | 49.9 | 20 | 250 | 448 | 244 | 22370.0121 |
20 | 120 | 25.0 | 28 | 20.5 | 49.9 | 20 | 250 | 472 | 244 | 22370.0124 |
20 | 130 | 25.0 | 28 | 20.5 | 49.9 | 20 | 250 | 498 | 244 | 22370.0125 |
20 | 140 | 25.0 | 28 | 20.5 | 49.9 | 20 | 250 | 520 | 244 | 22370.0126 |
20 | 150 | 25.0 | 28 | 20.5 | 49.9 | 20 | 250 | 546 | 244 | 22370.0127 |
25 | 50 | 30.8 | 28 | 22.0 | 49.9 | 25 | 250 | 399 | 386 | 22370.0129 |
25 | 60 | 30.8 | 28 | 22.0 | 49.9 | 25 | 250 | 437 | 386 | 22370.0130 |
25 | 70 | 30.8 | 28 | 22.0 | 49.9 | 25 | 250 | 477 | 386 | 22370.0131 |
25 | 80 | 30.8 | 28 | 22.0 | 49.9 | 25 | 250 | 513 | 386 | 22370.0132 |
25 | 90 | 30.8 | 28 | 22.0 | 49.9 | 25 | 250 | 551 | 386 | 22370.0133 |
25 | 100 | 30.8 | 28 | 22.0 | 49.9 | 25 | 250 | 588 | 386 | 22370.0134 |
25 | 110 | 30.8 | 28 | 22.0 | 49.9 | 25 | 250 | 627 | 386 | 22370.0135 |
25 | 120 | 30.8 | 28 | 22.0 | 49.9 | 25 | 250 | 664 | 386 | 22370.0136 |
25 | 130 | 30.8 | 28 | 22.0 | 49.9 | 25 | 250 | 703 | 386 | 22370.0137 |
25 | 140 | 30.8 | 28 | 22.0 | 49.9 | 25 | 250 | 743 | 386 | 22370.0138 |
25 | 150 | 30.8 | 28 | 22.0 | 49.9 | 25 | 250 | 779 | 386 | 22370.0139 |
Stainless steel 1.4542, precipitation-hardened | ||||||||||
5 | 10 | 5.5 | 10 | 6.0 | 26.2 | 5 | 250 | 10 | 24 | 22380.0012 |
5 | 15 | 5.5 | 10 | 6.0 | 26.2 | 5 | 250 | 11 | 24 | 22380.0013 |
5 | 20 | 5.5 | 10 | 6.0 | 26.2 | 5 | 250 | 11 | 24 | 22380.0014 |
5 | 25 | 5.5 | 10 | 6.0 | 26.2 | 5 | 250 | 12 | 24 | 22380.0015 |
5 | 30 | 5.5 | 10 | 6.0 | 26.2 | 5 | 250 | 13 | 24 | 22380.0016 |
5 | 35 | 5.5 | 10 | 6.0 | 26.2 | 5 | 250 | 14 | 24 | 22380.0017 |
5 | 40 | 5.5 | 10 | 6.0 | 26.2 | 5 | 250 | 14 | 24 | 22380.0018 |
5 | 45 | 5.5 | 10 | 6.0 | 26.2 | 5 | 250 | 15 | 24 | 22380.0007 |
5 | 50 | 5.5 | 10 | 6.0 | 26.2 | 5 | 250 | 16 | 24 | 22380.0008 |
5 | 60 | 5.5 | 10 | 6.0 | 26.2 | 5 | 250 | 17 | 24 | 22380.0009 |
5 | 70 | 5.5 | 10 | 6.0 | 26.2 | 5 | 250 | 19 | 24 | 22380.0010 |
5 | 80 | 5.5 | 10 | 6.0 | 26.2 | 5 | 250 | 20 | 24 | 22380.0011 |
6 | 10 | 7.0 | 10 | 7.0 | 26.2 | 6 | 250 | 11 | 35 | 22380.0022 |
6 | 15 | 7.0 | 10 | 7.0 | 26.2 | 6 | 250 | 12 | 35 | 22380.0023 |
6 | 20 | 7.0 | 10 | 7.0 | 26.2 | 6 | 250 | 13 | 35 | 22380.0024 |
6 | 25 | 7.0 | 10 | 7.0 | 26.2 | 6 | 250 | 14 | 35 | 22380.0025 |
6 | 30 | 7.0 | 10 | 7.0 | 26.2 | 6 | 250 | 15 | 35 | 22380.0026 |
6 | 35 | 7.0 | 10 | 7.0 | 26.2 | 6 | 250 | 16 | 35 | 22380.0027 |
6 | 40 | 7.0 | 10 | 7.0 | 26.2 | 6 | 250 | 17 | 35 | 22380.0028 |
6 | 45 | 7.0 | 10 | 7.0 | 26.2 | 6 | 250 | 18 | 35 | 22380.0029 |
6 | 50 | 7.0 | 10 | 7.0 | 26.2 | 6 | 250 | 19 | 35 | 22380.0030 |
6 | 60 | 7.0 | 10 | 7.0 | 26.2 | 6 | 250 | 21 | 35 | 22380.0019 |
6 | 70 | 7.0 | 10 | 7.0 | 26.2 | 6 | 250 | 23 | 35 | 22380.0020 |
6 | 80 | 7.0 | 10 | 7.0 | 26.2 | 6 | 250 | 25 | 35 | 22380.0021 |
8 | 10 | 9.5 | 14 | 8.2 | 33.1 | 8 | 250 | 29 | 63 | 22380.0032 |
8 | 15 | 9.5 | 14 | 8.2 | 33.1 | 8 | 250 | 30 | 63 | 22380.0033 |
8 | 20 | 9.5 | 14 | 8.2 | 33.1 | 8 | 250 | 32 | 63 | 22380.0034 |
8 | 25 | 9.5 | 14 | 8.2 | 33.1 | 8 | 250 | 34 | 63 | 22380.0035 |
8 | 30 | 9.5 | 14 | 8.2 | 33.1 | 8 | 250 | 36 | 63 | 22380.0036 |
8 | 35 | 9.5 | 14 | 8.2 | 33.1 | 8 | 250 | 38 | 63 | 22380.0037 |
8 | 40 | 9.5 | 14 | 8.2 | 33.1 | 8 | 250 | 40 | 63 | 22380.0038 |
8 | 45 | 9.5 | 14 | 8.2 | 33.1 | 8 | 250 | 41 | 63 | 22380.0039 |
8 | 50 | 9.5 | 14 | 8.2 | 33.1 | 8 | 250 | 43 | 63 | 22380.0040 |
8 | 60 | 9.5 | 14 | 8.2 | 33.1 | 8 | 250 | 47 | 63 | 22380.0031 |
8 | 70 | 9.5 | 14 | 8.2 | 33.1 | 8 | 250 | 50 | 63 | 22380.0041 |
8 | 80 | 9.5 | 14 | 8.2 | 33.1 | 8 | 250 | 54 | 63 | 22380.0042 |
8 | 90 | 9.5 | 14 | 8.2 | 33.1 | 8 | 250 | 58 | 63 | 22380.0043 |
8 | 100 | 9.5 | 14 | 8.2 | 33.1 | 8 | 250 | 61 | 63 | 22380.0051 |
10 | 15 | 12.0 | 14 | 9.6 | 33.1 | 10 | 250 | 36 | 100 | 22380.0059 |
10 | 20 | 12.0 | 14 | 9.6 | 33.1 | 10 | 250 | 39 | 100 | 22380.0044 |
10 | 25 | 12.0 | 14 | 9.6 | 33.1 | 10 | 250 | 42 | 100 | 22380.0045 |
10 | 30 | 12.0 | 14 | 9.6 | 33.1 | 10 | 250 | 45 | 100 | 22380.0046 |
10 | 35 | 12.0 | 14 | 9.6 | 33.1 | 10 | 250 | 47 | 100 | 22380.0047 |
10 | 40 | 12.0 | 14 | 9.6 | 33.1 | 10 | 250 | 50 | 100 | 22380.0048 |
10 | 45 | 12.0 | 14 | 9.6 | 33.1 | 10 | 250 | 53 | 100 | 22380.0049 |
10 | 50 | 12.0 | 14 | 9.6 | 33.1 | 10 | 250 | 56 | 100 | 22380.0050 |
10 | 60 | 12.0 | 14 | 9.6 | 33.1 | 10 | 250 | 62 | 100 | 22380.0052 |
10 | 70 | 12.0 | 14 | 9.6 | 33.1 | 10 | 250 | 68 | 100 | 22380.0053 |
10 | 80 | 12.0 | 14 | 9.6 | 33.1 | 10 | 250 | 73 | 100 | 22380.0054 |
10 | 90 | 12.0 | 14 | 9.6 | 33.1 | 10 | 250 | 79 | 100 | 22380.0055 |
10 | 100 | 12.0 | 14 | 9.6 | 33.1 | 10 | 250 | 85 | 100 | 22380.0056 |
10 | 110 | 12.0 | 14 | 9.6 | 33.1 | 10 | 250 | 91 | 100 | 22380.0057 |
10 | 120 | 12.0 | 14 | 9.6 | 33.1 | 10 | 250 | 97 | 100 | 22380.0058 |
12 | 20 | 14.5 | 20 | 10.6 | 39.5 | 12 | 250 | 78 | 144 | 22380.0064 |
12 | 25 | 14.5 | 20 | 10.6 | 39.5 | 12 | 250 | 83 | 144 | 22380.0065 |
12 | 30 | 14.5 | 20 | 10.6 | 39.5 | 12 | 250 | 87 | 144 | 22380.0066 |
12 | 35 | 14.5 | 20 | 10.6 | 39.5 | 12 | 250 | 91 | 144 | 22380.0067 |
12 | 40 | 14.5 | 20 | 10.6 | 39.5 | 12 | 250 | 95 | 144 | 22380.0068 |
12 | 45 | 14.5 | 20 | 10.6 | 39.5 | 12 | 250 | 99 | 144 | 22380.0069 |
12 | 50 | 14.5 | 20 | 10.6 | 39.5 | 12 | 250 | 104 | 144 | 22380.0070 |
12 | 60 | 14.5 | 20 | 10.6 | 39.5 | 12 | 250 | 112 | 144 | 22380.0072 |
12 | 70 | 14.5 | 20 | 10.6 | 39.5 | 12 | 250 | 120 | 144 | 22380.0074 |
12 | 80 | 14.5 | 20 | 10.6 | 39.5 | 12 | 250 | 129 | 144 | 22380.0076 |
12 | 90 | 14.5 | 20 | 10.6 | 39.5 | 12 | 250 | 137 | 144 | 22380.0060 |
12 | 100 | 14.5 | 20 | 10.6 | 39.5 | 12 | 250 | 146 | 144 | 22380.0061 |
12 | 110 | 14.5 | 20 | 10.6 | 39.5 | 12 | 250 | 154 | 144 | 22380.0062 |
12 | 120 | 14.5 | 20 | 10.6 | 39.5 | 12 | 250 | 163 | 144 | 22380.0063 |
16 | 30 | 19.0 | 20 | 14.0 | 39.5 | 16 | 250 | 121 | 257 | 22380.0086 |
16 | 35 | 19.0 | 20 | 14.0 | 39.5 | 16 | 250 | 129 | 257 | 22380.0087 |
16 | 40 | 19.0 | 20 | 14.0 | 39.5 | 16 | 250 | 137 | 257 | 22380.0088 |
16 | 45 | 19.0 | 20 | 14.0 | 39.5 | 16 | 250 | 144 | 257 | 22380.0089 |
16 | 50 | 19.0 | 20 | 14.0 | 39.5 | 16 | 250 | 153 | 257 | 22380.0090 |
16 | 60 | 19.0 | 20 | 14.0 | 39.5 | 16 | 250 | 167 | 257 | 22380.0092 |
16 | 70 | 19.0 | 20 | 14.0 | 39.5 | 16 | 250 | 183 | 257 | 22380.0094 |
16 | 80 | 19.0 | 20 | 14.0 | 39.5 | 16 | 250 | 198 | 257 | 22380.0096 |
16 | 90 | 19.0 | 20 | 14.0 | 39.5 | 16 | 250 | 213 | 257 | 22380.0097 |
16 | 100 | 19.0 | 20 | 14.0 | 39.5 | 16 | 250 | 229 | 257 | 22380.0098 |
16 | 110 | 19.0 | 20 | 14.0 | 39.5 | 16 | 250 | 242 | 257 | 22380.0099 |
16 | 120 | 19.0 | 20 | 14.0 | 39.5 | 16 | 250 | 260 | 257 | 22380.0100 |
16 | 130 | 19.0 | 20 | 14.0 | 39.5 | 16 | 250 | 275 | 257 | 22380.0101 |
16 | 140 | 19.0 | 20 | 14.0 | 39.5 | 16 | 250 | 291 | 257 | 22380.0102 |
16 | 150 | 19.0 | 20 | 14.0 | 39.5 | 16 | 250 | 307 | 257 | 22380.0103 |
20 | 50 | 25.0 | 28 | 20.5 | 49.9 | 20 | 250 | 298 | 403 | 22380.0111 |
20 | 60 | 25.0 | 28 | 20.5 | 49.9 | 20 | 250 | 323 | 403 | 22380.0112 |
20 | 70 | 25.0 | 28 | 20.5 | 49.9 | 20 | 250 | 347 | 403 | 22380.0113 |
20 | 80 | 25.0 | 28 | 20.5 | 49.9 | 20 | 250 | 371 | 403 | 22380.0116 |
20 | 90 | 25.0 | 28 | 20.5 | 49.9 | 20 | 250 | 394 | 403 | 22380.0117 |
20 | 100 | 25.0 | 28 | 20.5 | 49.9 | 20 | 250 | 419 | 403 | 22380.0120 |
20 | 110 | 25.0 | 28 | 20.5 | 49.9 | 20 | 250 | 442 | 403 | 22380.0121 |
20 | 120 | 25.0 | 28 | 20.5 | 49.9 | 20 | 250 | 467 | 403 | 22380.0124 |
20 | 130 | 25.0 | 28 | 20.5 | 49.9 | 20 | 250 | 491 | 403 | 22380.0125 |
20 | 140 | 25.0 | 28 | 20.5 | 49.9 | 20 | 250 | 517 | 403 | 22380.0126 |
20 | 150 | 25.0 | 28 | 20.5 | 49.9 | 20 | 250 | 540 | 403 | 22380.0127 |
25 | 50 | 30.8 | 28 | 22.0 | 49.9 | 25 | 250 | 395 | 631 | 22380.0129 |
25 | 60 | 30.8 | 28 | 22.0 | 49.9 | 25 | 250 | 434 | 631 | 22380.0130 |
25 | 70 | 30.8 | 28 | 22.0 | 49.9 | 25 | 250 | 471 | 631 | 22380.0131 |
25 | 80 | 30.8 | 28 | 22.0 | 49.9 | 25 | 250 | 506 | 631 | 22380.0132 |
25 | 90 | 30.8 | 28 | 22.0 | 49.9 | 25 | 250 | 545 | 631 | 22380.0133 |
25 | 100 | 30.8 | 28 | 22.0 | 49.9 | 25 | 250 | 585 | 631 | 22380.0134 |
25 | 110 | 30.8 | 28 | 22.0 | 49.9 | 25 | 250 | 624 | 631 | 22380.0135 |
25 | 120 | 30.8 | 28 | 22.0 | 49.9 | 25 | 250 | 658 | 631 | 22380.0136 |
25 | 130 | 30.8 | 28 | 22.0 | 49.9 | 25 | 250 | 696 | 631 | 22380.0137 |
25 | 140 | 30.8 | 28 | 22.0 | 49.9 | 25 | 250 | 735 | 631 | 22380.0138 |
25 | 150 | 30.8 | 28 | 22.0 | 49.9 | 25 | 250 | 769 | 631 | 22380.0139 |
Part Number
|
---|
22370.0036 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | d1 (mm) | d2 (mm) | d3 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | Location hole (mm) | Shearing resistance, double (kN) | Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.37 € | 1 | 2 Days | 10 | 8 | 9.6 | 14 | 30 | 8.2 | 33.1 | 8 | 38 | Stainless steel 1.4305 |
Loading...
Type | Knob Type | Temperature min.(°C) | 250 | Spring | Stainless steel |
---|---|---|---|---|---|
Handle version | Recessed Grip | Conflict Minerals free | yes | REACH compliant | yes |
This page is Ball Lock Pins, self-locking, basic type / Stainless steel, part number 22370.0036.
You can find the detail information about specifications and dimensions on part number 22370.0036.
Configure
Basic Attributes
Type
d1(mm)
d2(mm)
d3(mm)
l1(mm)
l2(mm)
l3(mm)
Location hole(mm)
Shearing resistance, double(kN)
Material
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22370.0015 |
22370.0016 |
22370.0022 |
22370.0037 |
22370.0038 |
22370.0039 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | d1 (mm) | d2 (mm) | d3 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | Location hole (mm) | Shearing resistance, double (kN) | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.70 € | 1 | 2 Days | 10 | 5 | 5.5 | 10 | 25 | 6 | 26.2 | 5 | 14 | Stainless steel 1.4305 | |||
13.50 € | 1 | 2 Days | 10 | 5 | 5.5 | 10 | 30 | 6 | 26.2 | 5 | 14 | Stainless steel 1.4305 | |||
12.76 € | 1 |
Same day
Stock | 10 | 6 | 7 | 10 | 10 | 7 | 26.2 | 6 | 21 | Stainless steel 1.4305 | |||
15.37 € | 1 |
Same day
Stock | 10 | 8 | 9.6 | 14 | 35 | 8.2 | 33.1 | 8 | 38 | Stainless steel 1.4305 | |||
15.37 € | 1 | 2 Days | 10 | 8 | 9.6 | 14 | 40 | 8.2 | 33.1 | 8 | 38 | Stainless steel 1.4305 | |||
15.37 € | 1 | 2 Days | 10 | 8 | 9.6 | 14 | 45 | 8.2 | 33.1 | 8 | 38 | Stainless steel 1.4305 |