Clamps, slotted, with adjustable counter piece, with stud (Part Numbers - CAD Download)

Clamps, slotted, with adjustable counter piece, with stud
The thrust pad and the counter element are connected with the clamp and therefore secured against loss. Consequently, the clamp is quickly ready for use. The clamp is equipped with two flat noses and can be turned around depending on the case of application.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 

Example

Part Number
23185.0212
23185.0213
23185.0214
23185.0215
23185.0216
23185.0217
23185.0218
23185.0219
23185.0220
23185.0221
23185.0222
23185.0223
23185.0224
23185.0225
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSa1
(mm)
a2
(mm)
a3
(mm)
b1
(mm)
b2
(mm)
d1
(mm)
d2
(mm)
h1
(mm)
h2
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
s
(mm)
WS
(mm)
Clamping force
(kN)

101.90 €

1 3 Days 10271217443013M120 - 30181152530100111830

103.77 €

1 3 Days 10271217443013M120 - 55181152530125111830

106.76 €

1 3 Days 10361721554117M120 - 50201503536125121840

107.54 €

1 3 Days 10361721554117M120 - 70201503536160121840

109.03 €

1 3 Days 10361721554117M160 - 40201503536125122440

110.36 €

1 3 Days 10361721554117M160 - 70201503536160122440

137.80 €

1 3 Days 10422027623021M160 - 40301874444160142460

139.31 €

1 3 Days 10422027623021M160 - 80301874444200142460

141.64 €

1 3 Days 10422027623021M200 - 40301874444160143060

142.80 €

1 3 Days 10422027623021M200 - 80301874444200143060

179.10 €

1 3 Days 10512434703025M200 - 70312356047200173075

181.08 €

1 3 Days 10512434703025M200 - 100312356047250173075

186.05 €

1 3 Days 10512434703025M240 - 50312356047200173675

188.38 €

1 3 Days 10512434703025M240 - 100312356047250173675

Loading...

  1. 1

Basic information

Material Steel Type Main Body Type Hold Down Type
Arm Length Type Standard Clamps Steel, tempered, zinc-plated Nut Heat-treated steel
Disc Heat-treated steel Screw Heat-treated steel Conflict Minerals free yes
REACH compliant yes

Tech Support