Positioning Sensors, pneumatic (Part Numbers - CAD Download)

Positioning Sensors, pneumatic
Used in jigs and fixtures as positioning control for pre-machined workpieces.
Sensitivity accuracy 0,015 - 0,075 mm depending on the workpiece surface.
Contact control by the compressed-air backwash, indicated on the monitoring unit (Art. No. 22800.0612).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 

 

Example

 

Example 2

Part Number
22800.0010
22800.0020
22800.0100
22800.0400
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSd1
(mm)
d2
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
l
(mm)
Screw Supporting bar

34.27 €

1 3 Days 101681327-28Steel, galvanized, quality 4.8 (ISO 1207)-

34.27 €

1 3 Days 1025122039-36.5Steel, galvanized, quality 4.8 (ISO 1207)-

24.19 €

1 3 Days 10168528.515-Steel, galvanized, quality 4.8 (ISO 1207)-

134.31 €

1 3 Days 10-------Steel, blackened

Loading...

  1. 1

Basic information

Seating Pins Tool steel, hardened, ground Seal PVC Plug-in nipple Brass
Conflict Minerals free yes REACH compliant yes

Tech Support