Stainless Steel Wire Rope EA628SJ-4.0 (Part Numbers)

Stainless Steel Wire Rope EA628SJ-4.0
【Product Specifications】
・30m/roll
・Material-SUS304
・Wire rope construction-7 x 7
・Wire dia.(mm)…4.00
・Breaking load(kg)…1,100
・Weight(g)…1,950

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA628SJ-4.0

Part Number
EA628SJ-4.0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

104.44 €

1 7 Days

Loading...

  1. 1

This page is Stainless Steel Wire Rope EA628SJ-4.0, part number EA628SJ-4.0.
You can find the detail information about specifications and dimensions on part number EA628SJ-4.0.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360