Hexagon Socket Set Screw, Indented Tip, by Nagai Seimitsu【1-1,000 Pieces Per Package】 (Part Numbers)

Hexagon Socket Set Screw, Indented Tip, by Nagai Seimitsu
  • Volume Discount
[Nominal] M1.6 M1.7 M2 M2.5 M2.6 M3 M3.5 M4 M5
[Material] Steel
[Surface Processing] None, Trivalent White, Trivalent Black, Nickel Plating

(i)Remark

  • This is a representative image. See the product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SSHC-ST3B-M2.5-2
SSHC-ST3W-M2.5-2.5
SSHC-ST3W-M2.5-8
SSHC-ST-M1.7-2
SSHC-ST-M1.7-3
SSHC-ST-M1.7-4
SSHC-ST-M1.7-5
SSHC-ST-M2-3.5
SSHC-ST-M3.5-5
SSHC-STN-M3-2.5
SSHCA-STN-M2-2
SSHCA-STN-M2-4
SSHCA-STN-M2.6-5
SSHCA-STN-M3-10
SSHCA-STN-M5-12
SSHCB-ST3B-M2.5-4
SSHCB-ST-M1.6-2
SSHCB-ST-M2.5-2
SSHCB-ST-M2.5-8
SSHCB-ST-M3-2.5
SSHCB-ST-M3-10
SSHCB-ST-M4-3
SSHCB-ST-M5-4
SSHCB-STN-M2.5-3
SSHCC-ST-M5-10
SSHCC-ST-M5-12
SSHCD-ST-M2-6
SSHCD-ST-M2-8
SSHCD-ST-M4-4
SSHCD-ST-M5-6
SSHCI-ST3B-M2.5-5
SSHCI-ST3B-M2.6-10
SSHCI-ST3B-M3-10
SSHCI-ST3W-M2.5-5
SSHCI-ST3W-M2.5-6
SSHCI-ST3W-M3-8
SSHCI-ST-M1.6-2.5
SSHCI-STN-M2.6-2.5
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L
(mm)
Surface Treatment Sales Unit

2.33 €

1 Available 6 Days 102.52[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)

2.39 €

1 Available 6 Days 102.52.5[Trivalent Chromate] Trivalent WhiteLow Quantity (can be purchased from one)

2.71 €

1 Available 6 Days 102.58[Trivalent Chromate] Trivalent WhiteLow Quantity (can be purchased from one)

2.58 €

1 Available 6 Days 101.72[Not Provided] N/ALow Quantity (can be purchased from one)

2.67 €

1 Available 6 Days 101.73[Not Provided] N/ALow Quantity (can be purchased from one)

2.67 €

1 Available 6 Days 101.74[Not Provided] N/ALow Quantity (can be purchased from one)

2.63 €

1 Available 6 Days 101.75[Not Provided] N/ALow Quantity (can be purchased from one)

2.04 €

1 Available 6 Days 1023.5[Not Provided] N/ALow Quantity (can be purchased from one)

132.57 €

1,000 Pieces Per Package

1 pack Available 6 Days 103.55[Not Provided] N/ABox/Package

2.50 €

1 Available 6 Days 1032.5[Nickel Plating] Nickel PlatingLow Quantity (can be purchased from one)

2.75 €

1 Available 6 Days 1022[Nickel Plating] Nickel PlatingLow Quantity (can be purchased from one)

2.40 €

1 Available 6 Days 1024[Nickel Plating] Nickel PlatingLow Quantity (can be purchased from one)

2.36 €

1 Available 6 Days 102.65[Nickel Plating] Nickel PlatingLow Quantity (can be purchased from one)

2.98 €

1 Available 6 Days 10310[Nickel Plating] Nickel PlatingLow Quantity (can be purchased from one)

36.09 €

500 Pieces Per Package

1 pack Available 6 Days 10512[Nickel Plating] Nickel PlatingBox/Package

2.15 €

1 Available 6 Days 102.54[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)

2.65 €

1 Available 6 Days 101.62[Not Provided] N/ALow Quantity (can be purchased from one)

2.49 €

1 Available 6 Days 102.52[Not Provided] N/ALow Quantity (can be purchased from one)

1.93 €

1 Available 6 Days 102.58[Not Provided] N/ALow Quantity (can be purchased from one)

2.07 €

1 Available 6 Days 1032.5[Not Provided] N/ALow Quantity (can be purchased from one)

1.84 €

1 Available 6 Days 10310[Not Provided] N/ALow Quantity (can be purchased from one)

2.00 €

1 Available 6 Days 1043[Not Provided] N/ALow Quantity (can be purchased from one)

1.87 €

1 Available 6 Days 1054[Not Provided] N/ALow Quantity (can be purchased from one)

2.20 €

1 Available 6 Days 102.53[Nickel Plating] Nickel PlatingLow Quantity (can be purchased from one)

2.43 €

1 Available 8 Days -510[Not Provided] N/ALow Quantity (can be purchased from one)

1.69 €

1 Available 6 Days 10512[Not Provided] N/ALow Quantity (can be purchased from one)

2.02 €

1 Available 6 Days 1026[Not Provided] N/ALow Quantity (can be purchased from one)

2.44 €

1 Available 6 Days 1028[Not Provided] N/ALow Quantity (can be purchased from one)

2.42 €

1 Available 8 Days -44[Not Provided] N/ALow Quantity (can be purchased from one)

2.57 €

1 Available 6 Days 1056[Not Provided] N/ALow Quantity (can be purchased from one)

2.33 €

1 Available 6 Days 102.55[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)

2.26 €

1 Available 6 Days 102.610[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)

2.28 €

1 Available 6 Days 10310[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)

2.14 €

1 Available 6 Days 102.55[Trivalent Chromate] Trivalent WhiteLow Quantity (can be purchased from one)

3.08 €

1 Available 6 Days 102.56[Trivalent Chromate] Trivalent WhiteLow Quantity (can be purchased from one)

2.02 €

1 Available 6 Days 1038[Trivalent Chromate] Trivalent WhiteLow Quantity (can be purchased from one)

2.91 €

1 Available 6 Days 101.62.5[Not Provided] N/ALow Quantity (can be purchased from one)

2.50 €

1 Available 6 Days 102.62.5[Nickel Plating] Nickel PlatingLow Quantity (can be purchased from one)

Loading...

  1. 1

Basic information

Material Steel Mounting Hole Shape Hex Socket Tip Shape Cup Point
Additional Shape Standard Thread Type Not specified Basic Shape Set Screw
Application Standard

Tech Support