Stainless Steel Tying Band EA463FW-29【10 Pieces Per Package】 (Part Numbers)

Stainless Steel Tying Band EA463FW-29
【Product Specifications】
・Material-SUS304
・Use EA463FW as a binding tool.
・Length (mm)…840
・Width (mm)…7.9
・Max. dia. (mm)…254
・Qty. / unit…10 pcs
・Breaking load…114kg

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA463FW-29

Part Number
EA463FW-29
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

38.02 €

10 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Stainless Steel Tying Band EA463FW-29, part number EA463FW-29.
You can find the detail information about specifications and dimensions on part number EA463FW-29.

Tech Support