Board Fastener EA947BM-10【200 Pieces Per Package】 (Part Numbers)

Board Fastener EA947BM-10
【Product Specifications】
・Compatible screw dia.-3.5 to 5mm
・Compatible screw length-25mm or more
・Fixed plate thickness-3 to 13mm
・No need of prepared hole and no powder and dust at setting
・With flat-head screw for -10 only (4.5 x 30mm)
・Spec.…With screw
・Qtyper unit…200

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA947BM-10

Part Number
EA947BM-10
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

95.06 €

200 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

Tech Support