Gate Valve Lockout EA983T-12 (Part Numbers)

Gate Valve Lockout EA983T-12
【Product Specifications】
・Material-Thermo-Plastic
・Key hole dia.-8mm
・Keys are sold separately
・Valve dim.…51 to 127mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA983T-12

Part Number
EA983T-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

63.54 €

1 6 Days

Loading...

  1. 1

This page is Gate Valve Lockout EA983T-12, part number EA983T-12.
You can find the detail information about specifications and dimensions on part number EA983T-12.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360