Resin Cooler Cap EA997LH-4 (Part Numbers)

Resin Cooler Cap EA997LH-4
【Product Specifications】
・Material …Work Cap ・Flange :AESResinPacking :Elastomer Resin
・Cover is screwed-in type.
・For inner and exterior
・Highly Weather-resistant Aes Plastic With Elastomer Plastic Packing Provides Excellent Air-tightness.
・Size (FlangeIncluded )…Dia 112mm
・Properness Pipe …SU75(The inside diameter 75mm)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA997LH-4

Part Number
EA997LH-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.49 €

1 6 Days

Loading...

  1. 1

This page is Resin Cooler Cap EA997LH-4, part number EA997LH-4.
You can find the detail information about specifications and dimensions on part number EA997LH-4.

Tech Support