XZ-Axis Manual Stage Cross Roller 100 (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
S7V-100C
S7V-100L
S7V-100R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reversed Micrometer position

449.21 €

1 39 Days Top and Bottom-

449.21 €

1 16 Days Left/RightLeft

449.21 €

1 16 Days Left/RightRight

Loading...

  1. 1

Basic information

Type XZ Table size (length) (range selection)(mm) 91 to 120 Table size (width) (range selection)(mm) 91 to 120
Load Capacity (Range Selectable)(N) 50.1~100 Travel Distance (X Distance)(Selection Range)(mm) ±10 to 30mm Travel Distance (Z Distance)(Selection Range)(mm) ±10 to 30mm
Table Material Aluminum Alloy Surface Treatment Black Anodized Aluminum Guiding Mechanism Cross Roller
Table size (thickness) (range selection)(mm) 100.1~ Table size (length)(mm) 100 Table size (width)(mm) 100
Allowable Load(N) 54 Travel Distance (X Distance)(mm) ±12.5 Travel Distance (Z Distance)(mm) ±12.5
Table size (thickness)(mm) 140 Z-Axis Stage Surface Vertical Through Hole (Table Center Hole) NA
Clamp Clamping Lever Mass(g) 1220

Tech Support