XY-Axis Manual Stage Cross Roller 40 (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ST2-40C
ST2-40L
ST2-40R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reversed

284.37 €

1 19 Days Top and Bottom

284.37 €

1 19 Days Left/Right

284.37 €

1 19 Days Left/Right

Loading...

  1. 1

Basic information

Table size (length) (range selection)(mm) 26 to 40 Load Capacity (Range Selectable)(N) 30.1~50 Travel Distance (X Distance)(Selection Range)(mm) ~ ±10mm
Feeding Method EN 1.4125 Equiv. Table Material Steel Surface Treatment Black Oxide
Guiding Mechanism Cross Roller Table size (thickness) (range selection)(mm) 35.1 to 40 Table size (length)(mm) 40
Table size (width)(mm) 40 Horizontal Load Capacity(N) 39 Travel Distance (X Distance)(mm) ±6.5
Travel Distance (Y Distance)(mm) ±6.5 Table size (thickness)(mm) 36 Through Hole (Table Center Hole) NA
Clamp Clamping Lever

Tech Support