Hexagonal rods / aluminium / nickel-plated / double-sided internal thread / ASL-KE (Part Numbers)

Hexagonal rods / aluminium / nickel-plated / double-sided internal thread / ASL-KE
[Nominal Thread Diameter (M)] 3/4
[Materials] Lead-free free-cutting aluminum (CB156) with lead content ≤ 10 ppm
[Treatment] Pickling, black anodized aluminum, Kanigen plating

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ASL-315E
ASL-320E
ASL-420KE
ASL-430KE
ASL-440E
ASL-440KE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSWrench Flats B
(mm)
Length L
(mm)
Surface Treatment Cleaning Method Details of Surface Treatment

0.48 €

50 19 Days 105.515NAPickling-

0.61 €

50 19 Days 105.520NAPickling-

0.71 €

50 Same day

Stock

10720Electroless Nickel Plating-Kanigen Plating

0.93 €

50 19 Days 10730Electroless Nickel Plating-Kanigen Plating

1.09 €

50 19 Days 10740NAPickling-

0.99 €

50 Same day

Stock

10740Electroless Nickel Plating-Kanigen Plating

Loading...

  1. 1

Basic information

Type Hexagon Shaft end shape (left) Female Thread Shaft end shape (right) Female Thread
Material Aluminum Post Type Solid Memory No memory
Lower-inside Edge Finishing NA Gas vent hole NA Material Details Lead-Free Free-Cutting Aluminum (CB156)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360