Spacer / hexagonal / stainless steel / two-sided internal thread / KSU-300A (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ARU-420S

Part Number
ARU-420S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

1.16 €

50 13 Days 10

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 8 Length L(mm) 20 Material Stainless Steel
Surface Treatment NA Scale No memory Lower-inside Edge Finishing NA
Gas vent hole NA Cleaning Method Degreasing Material Details Free-Cutting Stainless Steel (EN 1.4305 Equiv.)

This page is Spacer / hexagonal / stainless steel / two-sided internal thread / KSU-300A, part number ARU-420S.
You can find the detail information about specifications and dimensions on part number ARU-420S.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360