LIVE Stainless Steel Cup, Curved Head【50 Pieces Per Package】 (Part Numbers)

LIVE Stainless Steel Cup, Curved Head
[Nominal M] 6
[Material] Steel
[Surface Processing] Trivalent White

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HXNSNDCP-ST3W-M6-115

Part Number
HXNSNDCP-ST3W-M6-115
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

46.69 €

50 Pieces Per Package

1 pack 6 Days 10

Loading...

  1. 1

Basic information

Detailed Shape Standard Nominal of Thread (M) 6 Length L (mm) 115
Material Steel Surface Treatment Trivalent White Mounting Hole Shape N/A
Tip Shape Other special shapes Additional Shapes Washer Included Thread ridge Type Self-Drilling Screws
Basic Shape Hexagon Sales Unit Box/Package Application Standard

This page is LIVE Stainless Steel Cup, Curved Head, part number HXNSNDCP-ST3W-M6-115.
You can find the detail information about specifications and dimensions on part number HXNSNDCP-ST3W-M6-115.

Tech Support