LIVE PAN【100 Pieces Per Package】 (Part Numbers)

LIVE PAN
[Nominal M] 4
[Material] Steel / SUS410
[Surface Processing] None, Trivalent White

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSPPNS-410-M4-13
CSPPNS-410-M4-16
CSPPNS-410-M4-19
CSPPNS-410-M4-25
CSPPNS-ST3W-M4-25
CSPPNSA-ST3W-M4-19
CSPPNSC-ST3W-M4-13
CSPPNSC-ST3W-M4-16
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength L (mm) Material Surface Treatment

651.06 €

100 Pieces Per Package

1 pack 6 Days 1013[Stainless Steel] Stainless Steel (EN 1.4006 Equiv.)N/A

778.98 €

100 Pieces Per Package

1 pack 6 Days 1016[Stainless Steel] Stainless Steel (EN 1.4006 Equiv.)N/A

798.63 €

100 Pieces Per Package

1 pack 6 Days 1019[Stainless Steel] Stainless Steel (EN 1.4006 Equiv.)N/A

945.06 €

100 Pieces Per Package

1 pack 6 Days 1025[Stainless Steel] Stainless Steel (EN 1.4006 Equiv.)N/A

445.75 €

100 Pieces Per Package

1 pack 6 Days 1025[Steel] Steel[Trivalent Chromate] Trivalent White

398.71 €

100 Pieces Per Package

1 pack 6 Days 1019[Steel] Steel[Trivalent Chromate] Trivalent White

326.34 €

100 Pieces Per Package

1 pack 6 Days 1013[Steel] Steel[Trivalent Chromate] Trivalent White

362.54 €

100 Pieces Per Package

1 pack 6 Days 1016[Steel] Steel[Trivalent Chromate] Trivalent White

Loading...

  1. 1

Basic information

Detailed Shape Pan Nominal of Thread (M) 4 Mounting Hole Shape Phillips Head
Tip Shape Other special shapes Additional Shapes Standard Thread ridge Type Self-Drilling Screws
Basic Shape Standard (Round) Sales Unit Box/Package Application Standard

Tech Support