Solid Aluminium Handle (AG-22) (Part Numbers - CAD Download)

Solid Aluminium Handle (AG-22)
  • Volume Discount
Profile aluminium, high quality anodized, glass ball blasted with satin finish in 2 standard colours

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AG-22.R120.11
AG-22.R120.14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSHandle color

31.86 €

1 Available 9 Days 10Silver

33.76 €

1 Available 9 Days 10Black

Loading...

  1. 1

Basic information

Main Body Type Surfaced Type Surfaced Type Category U Shape U-shaped Type Straight
Pitch P(mm) 120 Main Body Material Aluminum Height H(mm) 39
Applied Load(N) 1000 Main Body, Surface Treatment Powder Coating Mounting Method Tapped
Handle Thickness D(mm) 22 Handle Cross Sectional Shape Others Screw-on distance A(mm) 120
Length L(mm) 146 Fastening M M6 Material AlMgSi 0.5
Surface treatment Anodized

Tech Support