Machine Handle (M2-20) (Part Numbers - CAD Download)

Machine Handle (M2-20)
  • Volume Discount
Round steel bar, ground, brushed matt chromium plated or black powder coated with fine structure

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M2-20.200.27
M2-20.200.54
M2-20.250.27
M2-20.250.54
M2-20.300.27
M2-20.300.54
M2-20.350.27
M2-20.350.54
M2-20.400.27
M2-20.400.54
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSPitch P
(mm)
Main Body, Surface Treatment Screw-on distance A
(mm)
Surface treatment Handle color

40.94 €

1 Available 12 Days 10200Chrome Plating200Matt chrome-platedSilver

24.50 €

1 Available 12 Days 10200Powder Coating200Powder-coatedBlack

43.80 €

1 Available 12 Days 10250Chrome Plating250Matt chrome-platedSilver

26.30 €

1 Available 12 Days 10250Powder Coating250Powder-coatedBlack

46.56 €

1 Available 12 Days 10300Chrome Plating300Matt chrome-platedSilver

27.92 €

1 Available 12 Days 10300Powder Coating300Powder-coatedBlack

49.50 €

1 Available 12 Days 10350Chrome Plating350Matt chrome-platedSilver

29.32 €

1 Available 44 Days 10350Powder Coating350Powder-coatedBlack

52.24 €

1 Available 12 Days 10400Chrome Plating400Matt chrome-platedSilver

31.26 €

1 Available 12 Days 10400Powder Coating400Powder-coatedBlack

Loading...

  1. 1

Basic information

Main Body Type Surfaced Type Surfaced Type Category U Shape U-shaped Type Straight
Main Body Material Steel Height H(mm) 70 Applied Load(N) 1000
Mounting Method Tapped Handle Thickness D(mm) 20 Handle Cross Sectional Shape Round Shape
Fastening M M8 Material 1.0718 (12L14)

Tech Support