Rising Traffic Post (Part Numbers)

Rising Traffic Post
  • Volume Discount
Can retract into the ground when not needed.
Soil or rain infiltration has been taken into consideration. Ease of use and long life specification.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
311C
311CT
KS-11
KS-11C
KS-11CT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Model Special notes JAN code

409.90 €

1 Available 15 Days Barrier-free / chain built inWith one-touch lock4549396990244

313.58 €

1 Available 15 Days Barrier-free / end unitWith one-touch lock4549396990251

329.80 €

1 Available 15 Days -With 25 mm padlock4549396990206

429.17 €

1 Available 15 Days Chain built-in typeWith one-touch lock4549396990213

355.15 €

1 Available 15 Days Chain built-in type end unitWith one-touch lock4549396990220

Loading...

  1. 1

Basic information

Type Parking, Bicycle Parking Material Stainless steel Finish Hairline
Size(mm) ø76.3 × t2.0 Specifications Replaceable pillar

Tech Support