Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MHZ2-10CK
MHZ2 Series ø6 (diameter 6 mm) external appearance
MHZ2 Series ø10 to 25 (diameter 10 to 25 mm) external appearance
MHZ2 Series ø32 (diameter 32 mm), ø40 (diameter 40 mm) external appearance
JIS symbol / double acting / internal grip
JIS symbol / double acting / external grip
JIS symbol / single acting normally closed / internal grip
JIS symbol / single acting normally open / external grip
Fluid | Air | ||
---|---|---|---|
Operating pressure | Double acting | ø6 (diameter 6 mm): 0.15 to 0.7 MPa ø10 (diameter 10 mm): 0.2 to 0.7 MPa ø16 to 40 (diameter 16 to 40 mm): 0.1 to 0.7 MPa | |
Single acting | Normally open | ø6 (diameter 6 mm): 0.3 to 0.7 MPa ø10 (diameter 10 mm): 0.35 to 0.7 MPa ø16 to 40 (diameter 16 to 40 mm): 0.25 to 0.7 MPa | |
Normally closed | |||
Ambient and fluid temperature | -10 to 60°C | ||
Repeatability | ø6 to 25 (diameter 6 to 25 mm): ±0.01 mm ø32 (diameter 32 mm), ø40 (diameter 40 mm): ±0.02 mm | ||
Maximum operating frequency | ø6 to 25 (diameter 6 to 25 mm): 180 c.p.m. ø32 (diameter 32 mm), ø40 (diameter 40 mm): 60 c.p.m. | ||
Lubrication | Non-lube | ||
Action | Double acting / single acting | ||
Auto switch (option)* | Solid state auto switch (3-wire, 2-wire) |
*See the manufacturer's catalog for details about auto switches.
*Use with a dust cover in dusty environments, etc.
Action | Model | Bore size (mm) | Gripping force *1 | Opening/closing stroke (both sides) mm | Weight*2 g | ||
---|---|---|---|---|---|---|---|
Gripping force per finger Effective value N | |||||||
External | Internal | ||||||
Double acting | MHZ2-6D | 6 | 3.3 | 6.1 | 4 | 27 | |
MHZ2-10D(N) | 10 | 11 | 17 | 4 | 55 | ||
MHZ2-16D(N) | 16 | 34 | 45 | 6 | 115 | ||
MHZ2-20D(N) | 20 | 42 | 66 | 10 | 230 | ||
MHZ2-25D(N) | 25 | 65 | 104 | 14 | 420 | ||
MHZ2-32D | 32 | 158 | 193 | 22 | 715 | ||
MHZ2-40D | 40 | 254 | 318 | 30 | 1,275 | ||
Single acting | Normally open | MHZ2-6S | 6 | 1.9 | - | 4 | 27 |
MHZ2-10S(N) | 10 | 7.1 | 4 | 55 | |||
MHZ2-16S(N) | 16 | 27 | 6 | 115 | |||
MHZ2-20S(N) | 20 | 33 | 10 | 235 | |||
MHZ2-25S(N) | 25 | 45 | 14 | 425 | |||
MHZ2-32S | 32 | 131 | 22 | 760 | |||
MHZ2-40S | 40 | 217 | 30 | 1,370 | |||
Normally closed | MHZ2-6C | 6 | - | 3.7 | 4 | 27 | |
MHZ2-10C(N) | 10 | 13 | 4 | 55 | |||
MHZ2-16C(N) | 16 | 38 | 6 | 115 | |||
MHZ2-20C(N) | 20 | 57 | 10 | 235 | |||
MHZ2-25C(N) | 25 | 83 | 14 | 425 | |||
MHZ2-32C | 32 | 161 | 22 | 760 | |||
MHZ2-40C | 40 | 267 | 30 | 1,370 |
*1 Values based on pressure of 0.5 MPa, gripping point L = 20 mm, at center of stroke.
*2 Values above do not include auto switch weight.
(Unit: mm)
Auto switch mounting groove dimensional drawing
MHZ2-6□ / double acting / single acting basic type dimensional drawing
*In the case of single action, one side port is a breathing hole.
*Under dusty conditions, use the MHZJ2 Series with dust cover.
Part Number
|
---|
MHZ2-10CK |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | How to Grip | Number of Fingers | Main Body Shape | Operation Method | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Environment, Applications | Additional Function | Stroke Adjustment Mechanism | Cylinder internal diameter (mm) | Finger position / Options | Body options | Auto switch | Number of switches | Lead wire length | Size | Made to order specifications | Connector type for gripper opening/closing | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
341.53 € | 1 | 26 Days | [Main Body] Main Body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Single Acting Type (Normally Closed) | 15.2 | 11.2 | 13 | - | Standard | With Linear Guide | Not Provided | 10 | Standard basic type | End boss type axial ported with ø4 one-touch fitting | None | None | None | - | None | - |
Loading...
This page is MHZ2, Air Gripper, Parallel Type, Standard, part number MHZ2-10CK.
You can find the detail information about specifications and dimensions on part number MHZ2-10CK.
Configure
Basic Attributes
Type
How to Grip
Gripping Force (when 0.5Mpa at closing)(N)
Size
Connector type for gripper opening/closing
Type
Number of Fingers
Main Body Shape
Operation Method
Dimensions when open(mm)
Dimensions when closed(mm)
Gripping Force (when 0.5Mpa at opening)(N)
Environment, Applications
Additional Function
Stroke Adjustment Mechanism
Cylinder internal diameter(mm)
Finger position / Options
Body options
Auto switch
Number of switches
Lead wire length
Made to order specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MHZ2-10C |
MHZ2-10C-X51 |
MHZ2-10C1 |
MHZ2-10CM |
MHZ2-10CN |
MHZ2-10CN-X51 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | How to Grip | Number of Fingers | Main Body Shape | Operation Method | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Environment, Applications | Additional Function | Stroke Adjustment Mechanism | Cylinder internal diameter (mm) | Finger position / Options | Body options | Auto switch | Number of switches | Lead wire length | Size | Made to order specifications | Connector type for gripper opening/closing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
336.06 € | 1 | 4 Days | [Main Body] Main Body | Open, Parallel Type / Pinch, Parallel Type | 2 pcs. | Square Shape | Single Acting Type (Normally Closed) | 15.2 | 11.2 | 13 | - | Standard | With Linear Guide | Not Provided | 10 | Standard basic type | Basic type | None | None | None | - | None | - | ||
336.06 € | 1 | 26 Days | [Main Body] Main Body | Open, Parallel Type / Pinch, Parallel Type | 2 pcs. | Square Shape | Single Acting Type (Normally Closed) | 15.2 | 11.2 | 13 | - | Standard | With Linear Guide | Not Provided | 10 | Standard basic type | Basic type | None | None | None | - | MHQ2/MHQG2-compatible flat type finger system | - | ||
336.06 € | 1 | 26 Days | [Main Body] Main Body | Open, Parallel Type / Pinch, Parallel Type | 2 pcs. | Square Shape | Single Acting Type (Normally Closed) | 15.2 | 11.2 | 13 | - | Standard | With Linear Guide | Not Provided | 10 | Standard type side tapped mounting | Basic type | None | None | None | - | None | - | ||
337.47 € | 1 | 26 Days | [Main Body] Main Body | Open, Parallel Type / Pinch, Parallel Type | 2 pcs. | Square Shape | Single Acting Type (Normally Closed) | 15.2 | 11.2 | 13 | - | Standard | With Linear Guide | Not Provided | 10 | Standard basic type | End boss type axial ported with M5 port | None | None | None | - | None | - | ||
336.06 € | 1 | 4 Days | [Main Body] Main Body | Open, Parallel Type / Pinch, Parallel Type | 2 pcs. | Square Shape | Single Acting Type (Normally Closed) | 9.7 | 5.7 | 13 | - | Standard | With Linear Guide | Not Provided | 10 | Narrow type basic type | Basic type | None | None | None | - | None | - | ||
336.06 € | 1 | 26 Days | [Main Body] Main Body | Open, Parallel Type / Pinch, Parallel Type | 2 pcs. | Square Shape | Single Acting Type (Normally Closed) | 9.7 | 5.7 | 13 | - | Standard | With Linear Guide | Not Provided | 10 | Narrow type basic type | Basic type | None | None | None | - | MHQ2/MHQG2-compatible flat type finger system | - |