Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LEHF20K2-48-R1CP17
Part Number
|
---|
LEHF20K2-48-R1CP17 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | How to Grip | Main Body Shape | Dimensions when open (mm) | Dimensions when closed (mm) | Maximum Gripping Force (Opening Side, Electric Type) (N) | Additional Function | Maximum Gripping Force (Closing Side, Electric Type) (N) | Size | Stroke (mm) | Motor cable entry direction | Actuator cable type | Actuator cable length | Controller / driver type | I/O cable length | Controller/driver mounting method | Communications plug | Communication Protocol | Lead | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,278.59 € | 1 | 26 Days | Pinch, Parallel Type / Open, Parallel Type / Mechanical Hand | Square Shape | 48 | - | 28 | With Linear Guide / High Accuracy / Fall Prevention Type / Stroke Adjustment Function / Control of Gripping Force / Speed control | 28 | 20 | 48 | Entry on the right side | Robot cable | 1.5 m | JXCP1 (PROFINET direct input type) | None | Screw mounting | None | PROFINET | Basic Type |
Loading...
Type | Main Body(Electric Type) | Number of Fingers | 2 pcs. | Environment, Applications | Standard |
---|---|---|---|---|---|
Stroke Adjustment Mechanism | Open/Close Dual Adjustment |
This page is LEHF, Electric Gripper, 2-Finger, Long Stroke Type, part number LEHF20K2-48-R1CP17.
You can find the detail information about specifications and dimensions on part number LEHF20K2-48-R1CP17.
Configure
Basic Attributes
How to Grip
Dimensions when closed(mm)
Additional Function
Type
Main Body Shape
Dimensions when open(mm)
Maximum Gripping Force (Opening Side, Electric Type)(N)
Maximum Gripping Force (Closing Side, Electric Type)(N)
Size
Stroke(mm)
Motor cable entry direction
Actuator cable type
Actuator cable length
Controller / driver type
I/O cable length
Controller/driver mounting method
Communications plug
Communication Protocol
Lead
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LEHF10K2-16-R31P1 |
LEHF10K2-16-R3CE18 |
LEHF10K2-16-R3CP18 |
LEHF20K2-48-R3 |
LEHF20K2-48-R31P1 |
LEHF20K2-48-R31P1D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | How to Grip | Main Body Shape | Dimensions when open (mm) | Dimensions when closed (mm) | Maximum Gripping Force (Opening Side, Electric Type) (N) | Additional Function | Maximum Gripping Force (Closing Side, Electric Type) (N) | Size | Stroke (mm) | Motor cable entry direction | Actuator cable type | Actuator cable length | Controller / driver type | I/O cable length | Controller/driver mounting method | Communications plug | Communication Protocol | Lead |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,706.39 € | 1 | 26 Days | Open, Parallel Type / Pinch, Parallel Type | Lateral Shape | 16 | 0 | 7 | With Linear Guide | 7 | 10 | 16 | Entry on the right side | Robot cable | 3 m | PNP programless type | 1.5 m | Screw mounting | None | - | - | ||
2,075.26 € | 1 | 26 Days | Mechanical Hand / Open, Parallel Type / Pinch, Parallel Type | Square Shape | - | - | 7 | High Accuracy / Fall Prevention Type / With Linear Guide / Speed control / Stroke Adjustment Function / Control of Gripping Force | 7 | 10 | 16 | Entry on the right side | Robot cable | 3 m | JXCE1 (EtherCAT direct input type) | None | DIN rail mounting | None | EtherCAT (R) | Basic Type | ||
2,100.50 € | 1 | 26 Days | Mechanical Hand / Open, Parallel Type / Pinch, Parallel Type | Square Shape | - | - | 7 | High Accuracy / Fall Prevention Type / With Linear Guide / Speed control / Stroke Adjustment Function / Control of Gripping Force | 7 | 10 | 16 | Entry on the right side | Robot cable | 3 m | JXCP1 (PROFINET direct input type) | None | DIN rail mounting | None | PROFINET | Basic Type | ||
1,583.99 € | 1 | 26 Days | Open, Parallel Type / Pinch, Parallel Type | Lateral Shape | 48 | 0 | 28 | With Linear Guide | 28 | 20 | 48 | Entry on the right side | Robot cable | None | None | 3 m | Screw mounting | None | - | - | ||
1,946.50 € | 1 | 26 Days | Open, Parallel Type / Pinch, Parallel Type | Lateral Shape | 48 | 0 | 28 | With Linear Guide | 28 | 20 | 48 | Entry on the right side | Robot cable | 3 m | PNP programless type | 1.5 m | Screw mounting | None | - | - | ||
1,972.44 € | 1 | 26 Days | Open, Parallel Type / Pinch, Parallel Type | Lateral Shape | 48 | 0 | 28 | With Linear Guide | 28 | 20 | 48 | Entry on the right side | Robot cable | 3 m | PNP programless type | 1.5 m | DIN rail mounting | None | - | - |