Polyurethane wheel (B31) (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B31.080
B31.100
B31.125
B31.150
B31.200
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

6.26 €

1 3 Days 80281240100

7.30 €

1 3 Days 100301240140

10.56 €

1 3 Days 125321544180

15.12 €

1 3 Days 150351544240

26.70 €

1 3 Days 200452058380

Loading...

  1. 1

Basic information

Wheel Material Urethane Rubber Bearing Provided Wheel Material Resin

Tech Support