Apparatus Castors (A320) (Part Numbers - CAD Download)

Apparatus Castors (A320)

Click on this image to zoom in.

Click on this image to zoom in.

  • A320.A80
  • A320.A85
Apparatus castors, version as swivel castor with total brake, with galvanised-chromated fork made of sheet steel and double-row ball and cage assembly in the fork head, fastening with screw-on plate. Various wheel versions (A80, A85, A89 and A90) with ball bearing or plain bearing. Treads made of thermoplastic rubber (also electrically conductive) or plastic.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A320.A80.050
A320.A80.075
A320.A80.100
A320.A85.050
A320.A85.075
A320.A85.100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

5.14 €

1 3 Days 7354545020

7.82 €

1 3 Days 10360607525

11.44 €

1 3 Days 124606010024

6.48 €

10 2 Days 7354545020

9.70 €

4 2 Days 10360607525

12.56 €

4 2 Days 124606010024

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel Load Range(daN) 35.01 to 80.00

Tech Support