Stainless steel apparatus Castors (G110) (Part Numbers - CAD Download)

Stainless steel apparatus Castors (G110)

Click on this image to zoom in.

Click on this image to zoom in.

  • G110.A80
  • G110.A90
Stainless steel castors, fixed castor version, with stainless steel fork and double-row ball and cage assembly in the fork head, mounted with screw-on plate. Various wheel versions (A80 and A90) with plain bearings. Treads made of thermoplastic rubber or plastic.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G110.A80.051
G110.A80.076
G110.A80.100
G110.A80.126
G110.A90.051
G110.A90.076
G110.A90.100
G110.A90.120
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

10.82 €

1 3 Days 7035.01 to 80.0060605018

22.78 €

1 3 Days 10135.01 to 80.0060607524

22.90 €

1 3 Days 13635.01 to 80.00767010028

22.92 €

1 3 Days 15835.01 to 80.00767012528

7.66 €

1 3 Days 7035.01 to 80.0060605018

19.32 €

1 3 Days 10135.01 to 80.0060607523

20.32 €

1 3 Days 13680.01 to 140.00767010027

23.18 €

1 3 Days 15680.01 to 140.00767012027

Loading...

  1. 1

Basic information

Caster Type Plate Type Fixed

Tech Support