Heavy duty dual Castors (S100) (Part Numbers - CAD Download)

Heavy duty dual Castors (S100)

Click on this image to zoom in.

Click on this image to zoom in.

  • S100.B15
  • S100.B16
  • S100.B81
  • S100.C10
  • S100.C11
Heavy duty castor, design as swivel castor, housing designed as galvanised welded steel construction with ball bearing in fork head, mounting with screw-on plate. Installed wheel B15, B16, B81, C10 or C11 with ball bearing and tread made of plastic, cast polyamide, elastic rubber, Prothane® cast polyurethane or cast polyurethane.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
S100.B15.100
S100.B15.126
S100.B15.151
S100.B15.201
S100.B15.251
S100.B16.150
S100.B16.151
S100.B16.200
S100.B16.201
S100.B16.250
S100.B16.251
S100.B16.300
S100.B16.301
S100.B16.400
S100.B16.401
S100.B81.100
S100.B81.125
S100.B81.150
S100.B81.200
S100.B81.250
S100.B81.300
S100.B81.400
S100.C10.100
S100.C10.125
S100.C10.150
S100.C10.200
S100.C10.250
S100.C10.252
S100.C10.300
S100.C10.301
S100.C10.401
S100.C11.100
S100.C11.125
S100.C11.150
S100.C11.200
S100.C11.250
S100.C11.251
S100.C11.300
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

213.46 €

1 3 Days 145750.01 or More1381101002x37

241.72 €

1 3 Days 170750.01 or More1381101252x50

369.20 €

1 3 Days 212750.01 or More1751401502x48

387.58 €

1 3 Days 264750.01 or More1751402002x50

429.38 €

1 3 Days 314750.01 or More1751402502x60

616.40 €

1 3 Days 212750.01 or More1751401502x55

1,010.20 €

1 3 Days 212750.01 or More2001601502x80

842.52 €

1 3 Days 264750.01 or More1751402002x55

1,334.32 €

1 3 Days 264750.01 or More2001602002x80

1,780.30 €

1 3 Days 314750.01 or More2001602502x80

2,651.10 €

1 3 Days 330750.01 or More2552002502x100

1,956.60 €

1 3 Days 375750.01 or More2001603002x80

3,149.12 €

1 3 Days 395750.01 or More2552003002x100

3,404.96 €

1 3 Days 475750.01 or More2001604002x80

4,812.64 €

1 3 Days 495750.01 or More2552004002x100

254.92 €

1 3 Days 145320.01 to 485.001381101002x50

278.74 €

1 3 Days 170485.01 to 750.001381101252x50

722.78 €

1 3 Days 212750.01 or More2001601502x75

714.78 €

1 3 Days 264750.01 or More2001602002x75

766.44 €

1 3 Days 314750.01 or More2001602502x75

957.58 €

1 3 Days 375750.01 or More2001603002x75

2,140.54 €

1 3 Days 495750.01 or More2552004002x100

238.72 €

1 3 Days 145485.01 to 750.001381101002x38

255.40 €

1 3 Days 170750.01 or More1381101252x50

300.76 €

1 3 Days 212750.01 or More1751401502x50

334.68 €

1 3 Days 264750.01 or More1751402002x50

383.96 €

1 3 Days 314750.01 or More1751402502x50

891.56 €

1 3 Days 314750.01 or More2001602502x75

446.80 €

1 3 Days 365750.01 or More1751403002x50

1,205.98 €

1 3 Days 395750.01 or More2552003002x100

2,820.84 €

1 3 Days 495750.01 or More2552004002x100

445.66 €

1 3 Days 145485.01 to 750.001381101002x40

504.04 €

1 3 Days 170750.01 or More1381101252x50

602.88 €

1 3 Days 212750.01 or More1751401502x50

763.86 €

1 3 Days 264750.01 or More1751402002x50

1,086.60 €

1 3 Days 314750.01 or More1751402502x50

1,819.48 €

1 3 Days 314750.01 or More2001602502x80

1,320.98 €

1 3 Days 375750.01 or More2001603002x80

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel

Tech Support