Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
03864807 |
03864808 |
03864809 |
03864810 |
03864811 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length | Thickness (mm) | JAN code | Special notes | |
---|---|---|---|---|---|---|---|---|
131.58 € | 1 | Available | 10 Days | 150 m | 9 | 4984834171609 | Drum reel / safe working load standard 40 kg | |
144.01 € | 1 | Available | 10 Days | 100 m | 12 | 4984834171708 | Drum reel / safe working load standard 70 kg | |
267.03 € | 1 | Available | 10 Days | 100 m | 16 | 4984834171906 | Drum reel / safe working load standard 100 kg | |
243.74 € | 1 | Available | 10 Days | 60 m | 20 | 4984834171982 | Drum reel / safe working load standard 180 kg | |
239.60 € | 1 | Available | 10 Days | 40 m | 24 | 4984834171999 | Drum reel / safe working load standard 250 kg |
Loading...
Type | Material for DIY | Material of DIY Raw Material | Natural Fiber | DIY Raw Material Types | Ropes |
---|---|---|---|---|---|
Material | Sisal Hemp |
Configure
Basic Attributes
Length
Thickness(mm)
JAN code
Type
Filter by standard shipping days
Optional Attributes