Claw couplings / grub screw clamping, feather key / claw disc: PU, Shore A92, A98 / body: aluminium / KBE1 / KBK (Part Numbers - CAD Download)

Claw couplings / grub screw clamping, feather key / claw disc: PU, Shore A92, A98 / body: aluminium / KBE1 / KBK

Click on this image to zoom in.

Click on this image to zoom in.

· Backlash-free servo insert coupling with radial set screws
· For shaft diameters from 2 - 60mm
· Vibration reducing, compensates shaft misalignment, axial pluggable!
· Characteristics of the coupling can be modified by using different spider elements!
· Very cost-effective design
· Torque range: 0,5 - 525Nm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KBE1-5-[2-6/1]-[2-6/1]
KBE1-5-[2-6/1]-N[2-6/1]
KBE1-5-N[2-6/1]-[2-6/1]
KBE1-5-N[2-6/1]-N[2-6/1]
KBE1-7-[4-7/1]-[4-7/1]
KBE1-7-[4-7/1]-N[4-7/1]
KBE1-7-N[4-7/1]-[4-7/1]
KBE1-7-N[4-7/1]-N[4-7/1]
KBE1-9-[6-9/1]-[6-9/1]
KBE1-9-[6-9/1]-N[6-9/1]
KBE1-9-N[6-9/1]-[6-9/1]
KBE1-9-N[6-9/1]-N[6-9/1]
KBE1-14-[6-16/1]-[6-16/1]
KBE1-14-[6-16/1]-N[6-16/1]
KBE1-14-N[6-16/1]-[6-16/1]
KBE1-14-N[6-16/1]-N[6-16/1]
KBE1-19-[10-24/1]-[10-24/1]
KBE1-19-[10-24/1]-N[10-24/1]
KBE1-19-N[10-24/1]-[10-24/1]
KBE1-19-N[10-24/1]-N[10-24/1]
KBE1-24-[16-28/1]-[16-28/1]
KBE1-24-[16-28/1]-N[16-28/1]
KBE1-24-N[16-28/1]-[16-28/1]
KBE1-24-N[16-28/1]-N[16-28/1]
KBE1-28-[20-38/1]-[20-38/1]
KBE1-28-[20-38/1]-N[20-38/1]
KBE1-28-N[20-38/1]-[20-38/1]
KBE1-28-N[20-38/1]-N[20-38/1]
KBE1-38-[20-45/1]-[20-45/1]
KBE1-38-[20-45/1]-N[20-45/1]
KBE1-38-N[20-45/1]-[20-45/1]
KBE1-38-N[20-45/1]-N[20-45/1]
KBE1-42-[20-55/1]-[20-55/1]
KBE1-42-[20-55/1]-N[20-55/1]
KBE1-42-N[20-55/1]-[20-55/1]
KBE1-42-N[20-55/1]-N[20-55/1]
KBE1-48-[20-60/1]-[20-60/1]
KBE1-48-[20-60/1]-N[20-60/1]
KBE1-48-N[20-60/1]-[20-60/1]
KBE1-48-N[20-60/1]-N[20-60/1]
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSShaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Dia. A
(mm)
Length L
(mm)
Allowable Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Allowable Axial Clearance (±)
(mm)
Applicable Range (Bore 1) Applicable Range (Bore 2) Maximum D1 Bore Size with Keyway Maximum D2 Bore Size with Keyway Keyway (D1) Keyway (D2)
1 12 Days 102 ~ 62 ~ 610150.5475000.0610.42-62-666NoNo
1 12 Days 102 ~ 62 ~ 610150.5475000.0610.42-62-666NoYes
1 12 Days 102 ~ 62 ~ 610150.5475000.0610.42-62-666YesNo
1 12 Days 102 ~ 62 ~ 610150.5475000.0610.42-62-666YesYes
1 12 Days 104 ~ 74 ~ 714221.2340000.110.64-74-777NoNo
1 12 Days 104 ~ 74 ~ 714221.2340000.110.64-74-777NoYes
1 12 Days 104 ~ 74 ~ 714221.2340000.110.64-74-777YesNo
1 12 Days 104 ~ 74 ~ 714221.2340000.110.64-74-777YesYes
1 12 Days 106 ~ 96 ~ 920303240000.1310.86-96-999NoNo
1 12 Days 106 ~ 96 ~ 920303240000.1310.86-96-999NoYes
1 12 Days 106 ~ 96 ~ 920303240000.1310.86-96-999YesNo
1 12 Days 106 ~ 96 ~ 920303240000.1310.86-96-999YesYes
1 12 Days 106 ~ 166 ~ 16303512.5160000.090.916-166-161616NoNo
1 12 Days 106 ~ 166 ~ 16303512.5160000.090.916-166-161616NoYes
1 12 Days 106 ~ 166 ~ 16303512.5160000.090.916-166-161616YesNo
1 12 Days 106 ~ 166 ~ 16303512.5160000.090.916-166-161616YesYes
1 12 Days 1010 ~ 2410 ~ 24406617120000.060.91.210-2410-242424NoNo
1 12 Days 1010 ~ 2410 ~ 24406617120000.060.91.210-2410-242424NoYes
1 12 Days 1010 ~ 2410 ~ 24406617120000.060.91.210-2410-242424YesNo
1 12 Days 1010 ~ 2410 ~ 24406617120000.060.91.210-2410-242424YesYes
1 12 Days 1016 ~ 2816 ~ 2855786085000.10.91.416-2816-282828NoNo
1 12 Days 1016 ~ 2816 ~ 2855786085000.10.91.416-2816-282828NoYes
1 12 Days 1016 ~ 2816 ~ 2855786085000.10.91.416-2816-282828YesNo
1 12 Days 1016 ~ 2816 ~ 2855786085000.10.91.416-2816-282828YesYes
1 12 Days 1020 ~ 3820 ~ 38659016072000.110.91.520-3820-383838NoNo
1 12 Days 1020 ~ 3820 ~ 38659016072000.110.91.520-3820-383838NoYes
1 12 Days 1020 ~ 3820 ~ 38659016072000.110.91.520-3820-383838YesNo
1 12 Days 1020 ~ 3820 ~ 38659016072000.110.91.520-3820-383838YesYes
1 12 Days 1020 ~ 4520 ~ 458011432560000.120.91.820-4520-454545NoNo
1 12 Days 1020 ~ 4520 ~ 458011432560000.120.91.820-4520-454545NoYes
1 12 Days 1020 ~ 4520 ~ 458011432560000.120.91.820-4520-454545YesNo
1 12 Days 1020 ~ 4520 ~ 458011432560000.120.91.820-4520-454545YesYes
1 12 Days 1020 ~ 5520 ~ 559512645048000.140.9220-5520-555555NoNo
1 12 Days 1020 ~ 5520 ~ 559512645048000.140.9220-5520-555555NoYes
1 12 Days 1020 ~ 5520 ~ 559512645048000.140.9220-5520-555555YesNo
1 12 Days 1020 ~ 5520 ~ 559512645048000.140.9220-5520-555555YesYes
1 12 Days 1020 ~ 6020 ~ 6010514052543000.160.92.120-6020-606060NoNo
1 12 Days 1020 ~ 6020 ~ 6010514052543000.160.92.120-6020-606060NoYes
1 12 Days 1020 ~ 6020 ~ 6010514052543000.160.92.120-6020-606060YesNo
1 12 Days 1020 ~ 6020 ~ 6010514052543000.160.92.120-6020-606060YesYes

Loading...

  1. 1

Basic information

Type Jaw Type Application Standard / Servo Motor / Stepping Motor / Encoder Feature High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation
Buffer Part Material Polyurethane

Tech Support